Asco-8262K080MVV00F1

ASCO™ 8262K080MVV00F1

£272.07
QuickShip QuickShip
QTY:

Product Description

DIRECT OPERATED SOLENOID VALVE-2/2 NC-NPT (ANSI 1.20.3)-1/4" (DN8)-ORIFICE: 1,2-STAINLESS STEEL-RESILIENT: FPM-9,7 W-COIL CLASS: F-II2GExebmbIICGb/II2DExtbIIICDb-T3-IP66/67

Specifications

Body Material
Stainless Steel
Flow (Cv) / Flow (Kv)
0.06 / 0.05
Function
2/2 Normally Closed
Pipe/Port Type & Size
NPTF 1/4
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas; Light Oil; Water
Min to Max Operating Pressure (Air)
0 - 51 bar
Min to Max Operating Pressure (Water)
0 - 41 bar
Min to Max Operating Pressure (Light Oil)
0 - 34 bar
Product Weight
0.42 kg
Coil Class
F
Min to Max Ambient Temperature
-25 - 55 °C
Min to Max Fluid Temperature
-15 - 100 °C
Orifice Size
1.2 mm
Voltage
24 Volts DC
Watt Rating
10.6 W
Standards & Regulations
Operating Environment
Hazardous
Hazardous

Features

  • Welded core tube delivers higher pressure ratings
  • Wide range of elastomers available for specialty-service applications
  • Standard mounting holes in body enable installation in any position
  • Explosion-proof and water-tight models are available for hazardous and wet conditions
  • Lead-free brass model meets Safe Drinking Water Act regulations

Documents & Drawings