Micro Motion-TA010T

Micro Motion TA010T Coriolis Meter, 1/10 Inch (DN2), Tantalum

Product Description

A Tantalum, Coriolis flow meter that delivers highly reliable, repeatable and robust measurement for corrosive service applications

Products

Search
1-1 of 1 results for Products
TA010T
5700

Specifications

Mass flow accuracy (Liquid)
±0.10% ± (zero stability/flow rate) x 100%
Mass flow repeatability (Liquid)
±0.05% ± [½ (zero stability/flow rate) × 100] % of rate
Volume flow accuracy (Liquid)
±0.10% ± (zero stability/flow rate) x 100%
Volume flow repeatability (Liquid)
±0.05% ± [½ (zero stability/flow rate) × 100] % of rate
Density accuracy (Liquid)
±0.001 g/cm3 (±1.0 kg/m3)
Density repeatability (Liquid)
±0.0005 g/cm3 (±0.5 kg/m3)
Temperature accuracy
±1.5 °C ±0.5% of reading
Sensor maximum working pressure
2,245 psig (155 barg)
Meter approvals, calibrations, and certifications
  • CSA
  • CSA C-US
  • IECEx
  • ATEX
  • EMC effects
  • Features

    • Achieve highly accurate mass volume flow and density measurement in applications that require tantalum wetted components
    • Choose from seven different line sizes
    • Improve measurement and tracking with extensive process and meter diagnostics with on-board historian and logging
    • Offered solely with the 5700 9-wire transmitter
    • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

    Documents & Drawings

    Parts & Accessories

    Search
    1-2 of 2 results for Parts & Accessories
    :
    Micro Motion 9-wire remote standard (700) core processor with CSA approval-NPT
    Product Type
    Replacement Parts
    Compatibility
    Family
    Flow - Coriolis
    availability
    Product Type
    Compatibility
    Family
    availability
    Replacement Parts
    Flow - Coriolis