No image available
No image available
Your request is being processed.
AVENTICS-P-189

AVENTICS™ Series 189 Solenoid Valves

Product Description

The AVENTICS Series 189 is a family of general service pad mounting solenoid valves that are ideal for controlling air or inert gases. Its coil and iron circuit is encapsulated and rotatable 90°. The valves are designed for analytical and diagnostic equipment applications.

Specifications

Valve Actuation
Solenoid; Solenoid - Air Pilot
Body Material
Engineered Plastics
Media
Air, Inert Gas
Pipe / Port Size
1/8 "; M5
Port Type
G ISO228/1-G BSPP
Function
3 way - 3/2 Normally Closed
Flow
From .05-.1 Cv
Voltage
115 AC; 230 AC; 24 DC; 48 DC | 50/60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
IP65

Features

  • Test of feature update
  • Glass-filled polyamide body construction with Nitrile (NBR) seals for high reliability
  • AC/DC interchangeability of the solenoid
  • 5 ms response time
  • 0 – 145 psi (max. 230psi) pressure rating
  • Satisfy all relevant EU directives

Documents & Drawings