No image available
No image available
Your request is being processed.
Asco-P-214

ASCO 214 Series Gas Shutoff Valves

Product Description

The ASCO Series 214, also known as 8214, high-flow, low-pressure (5 psi) gas safety shutoff valves are specifically designed for on-off control of fuel gas in commercial and industrial gas burners. Their unique double-disc design with over travel provides redundant sealing for leak-tight shutoff on pilot or main gas lines. A double-solenoid gas train provides an exceptionally small footprint for space constrained applications. The valves are ideal for natural gas fired boilers, furnaces, grain dryers, kilns, gas generators and commercial kitchen/cooking equipment.

Products

Search
1-9 of 9 results for Products
:

Specifications

Valve Actuation
Solenoid
Body Material
Aluminum
Media
Air, Inert Gas, Liquid Propane Gas, Natural Gas, Oxygen
Pipe / Port Size
¾ "; 1 "; ¼ "; ½ "; 2 "; ½ "; 3 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed, 2 way - 2/2 Normally Open
Flow
From 6.0 Cv to 14.0 Cv;Over 14.0 Cv, From 5.19 to 12 Kv;Over 12 kv
Voltage
110 AC;115 AC;12 DC;120 AC;120 DC;208 AC;220 AC;230 AC;24 AC;24 DC;240 AC;240 DC;440 AC;48 DC;480 AC;6 DC | 50/60
Max Differential / Max Operating Pressure
Hazardous; Indoor; Outdoor
Operating Environment
Hazardous, Indoor, Outdoor

Features

  • Low pressure drop and extremely high flow capacity make the valve ideal in low gas supply pressure applications and locations
  • Visual indication of open and shut position meets NFPA and FM requirements for visual indication
  • Proof of closure switch meets agency/code requirements for an electrical interlock of valve closed position
  • 1/8-inch NPT pipe taps with plugs provide easier routine testing
  • Broad ambient range of -40?F to 140?F is ideally suited for frigid and hot environments
  • Optional NPT threaded flange adapters allow direct piping that simplifies installation and maintenance
  • Silicon-free constructions are available for painting/finishing applications
  • Most constructions available on ASCO SameDay or 5Day shipping program to keep production lines running smoothly

Documents & Drawings