No image available
No image available
Your request is being processed.
Asco-P-158

ASCO™ 158 Valve Bodies for Motorized Actuators

Product Description

The ASCO Series 158 Single and Monoblock valve bodies are a 2-way normally closed gas safety shut-off valve designed for use with the ASCO Series 159 Motorized Actuator. When coupled with the Series 159 actuator, this system meets global approvals with certifications from UL, FM, CSA and EN161. Specifically designed for burner applications, these new products give OEMs, distributors, contractors and end-users a new combustion safety shut-off valve option that increases safety and reliability and enhances heat output.

Specifications

Material
Die-cast aluminum
Construction
Single and Monoblock
Media
Clean conventional fuel gas (Natural Gas, Methane, Butane and Propane)

H2S containing fuel gas: with maximum Hydrogen Sulfide (H2S) content up to a maximum of 0.1% (1,000 PPM) by volume of dry gas (See ASCO Declaration)

Pure Hydrogen H2 (See KIWA Report)
Pipe sizes
3/4" to 3" NPT or ISO threaded, 2" to 3" ANSI or ISO
Function
2-way normally closed
Flow Factor
From 13.3 to 126.1 Kv,
From 15.4 to 145.8 Cv
Maximum Operating Pressure Differential bar (psi)
1.4 (20)
Ambient temperature range
-40 to 66° C, -40 to 150° F
Close Off pressure differential bar (psi)
2.1 (30) to 5.17 (75)
Agency Approvals
when coupled with the ASCO 159 series Actuator:
UL 429,
ANSI Z21.21/ CSA 6.5 C/I
FM 7400
EN161 Class A
RoHS

Features

  • Optimized high flow design (15.4 to 145.8 CV, 13.3 to 126.1 Kv) and broad operating pressure differential (0 to 20 psi - 0 to 1.4 bar) covers a wide range of applications
  • Monoblock construction allows for easy installation and reduces footprint
  • Broad ambient temperature range suitable for hot (150° F/66° C) or frigid (-40° F/-40° C) environments
  • 3/4'' to 3'' NPT / 20mm- 80mm ISO
  • Pipe adapters are available to simplify installation and service
  • Flexible multi-poise field mounting allows installation in any orientation
  • UL Listed, FM Approved, CSA Certified
  • EN161 Class A certified and compliance with RoHS directives

Documents & Drawings