控制阀选型
艾默生可以帮助您针对当前工况选择合适的 Fisher 控制阀产品与型号。
控制阀选型的标准化工作可以追溯到二十世纪六十年代初,当时,行业协会美国流体控制学会(Fluids Control Institute)发布了用于可压缩流体和不可压缩流体的选型方程。这些方程可精准适合的严苛工况范围非常有限,而且其标准并未获得高度认可。1967 年,ISA 成立了一家委员会,制定和发布标准方程。该委员会通过努力最终形成了一套阀门选型程序,并成为美国国家标准。而后,国际电工委员会(IEC)在 ISA 的工作基础上制定了控制阀选型国际标准。ANSI/ISA-75.01.01 和 IEC 60534-2-1 阀门选型标准已经统一,因此这两项标准都可以使用。
This webinar focuses on control valve sizing and selection. We discuss equipment parameters, flow media states, applications, preliminary sizing calculations, control valve selection, and re-performing the sizing calculation to confirm the selection.
Emerson Control Valve Solution Architect Mark Nord dicsusses control valve flow characteristic. How do I figure out what kind of trim characteristic I should use in my control valve and why do I want it. The webinar dicusse:s linear vs non-linerar processes; right sizing; inherent and installed gain; and general guidelines for characteristic selection.