Mechanical failures on belt conveyors elements occur very often, this can lead a fire due to high friction between belt and rollers. Emerson wireless temperature monitoring system provides real time visibility of hot spots on critical elements of the conveyor.
When temperature raises, an alert is displayed in the control room to take actions and prevent fires and damages.
Rosemount 848T Wireless Temperature Transmitter is the premier choice for high density measurements via a WirelessHART®device. This transmitter accepts up to four independently configurable inputs, dramatically reducing your installation and operational costs per point through the use of a smart, reliable and secure wireless network. Additionally, the field-hardened enclosure allows for installation close to any process, even in hazardous areas