AMS-P-PR6425

PR6425 16mm Sensor

Product Description

Designed for high temperature position measurements -- rated for up to 380°C (716°F). See specification sheet for safety ratings.

Specifications

Sensitivity
4 V/mm (101.6 mV/mil) ±2.0% max
Range: Static
±2.0 mm (0.079")
Shaft Diameter
≥80 mm
Temperature Excursion <4 Hours
400°C (752°F)
Pressure Resistance to Sensor Head
2,000 hpa (29 psi)
Weight (Sensor & 1 Cable)
500 grams (17.64 oz)
Operating Temperature
-35 to 380°C (-31 to 716°F)
Shock and Vibration
5g @ 60 Hz @ 25°C (77°F)

Features

  • Options include field or enclosure mounting, small to large shaft measurements and industry safety ratings
  • Eddy current sensors feature focused measurement areas over air-coil-based sensors

Documents & Drawings