Specialized Systems
Branson systems can customize ultrasonic welding technology for a broad range of applications, from tubing to textiles.
Boost your output and productivity with specialized systems from Branson. Working with a variety of applications, such as textile processing, vertical form fill sealing and tube sealers, they allow you to progress from manually operated welders to higher-volume welding. Branson can custom configure these systems for your needs, incorporating other stations and systems or combinations of multiple welders like ultrasonic and spin welders.
Series 40 rotary ultrasonic welding systems are compatible with Branson ultrasonic or spin welders, power supplies and actuators. Series 40 systems may be custom configured for applications including auto pick and place, auto part positioning and/or clamping, air eject or air eject as required. Systems can include multiple welders, with combinations of ultrasonics and spin, or other stations such as leak testers, pad printers and heat staking.
The Ultrasonic-sealing Vertical Form Fill System (VFFS) offers multiple advantages over heat-sealing systems. By applying ultrasonic energy, the VFFS effectively seals through all product containments, providing a consistent, reliable solution for a wide range of product packaging applications. It seals through contaminants, eliminates waste and enhances performance and throughput. Ask your machine builders to integrate Branson ultrasonic welding into their VFF systems.
The versatility and consumables-free application of ultrasonic technology can make textile processing easier, more economical and cleaner. Ultrasonic fabric sealing systems “sew” and/or slit knitted, woven and nonwoven thermoplastic materials without needle or thread. Ultrasonic slitting prevents unraveling of materials by producing a smooth, clean, and durable edge without fabric discoloration. Ask your machine builders to integrate Branson ultrasonic welding into their textile processing systems.
Позвольте нашим инженерам провести углубленный анализ применений, чтобы найти лучшее решение Branson для ваших нужд.