Integrated Benchtop Systems
Branson’s self-contained ultrasonic plastics assembly systems conserve space and simplify setup and operation.
If you have lower production requirements or are new to ultrasonic technology, Branson’s 2000 Series Integrated Benchtop Systems offer a convenient, portable setup. Combining a power supply module, process controls and welding stand in a compact benchtop unit, the 2000IW+ features digital controls for accuracy and repeatability, an optical linear encoder for distance control, and three different power outputs.
The IW+ can weld, stake, insert, swage, spot weld, and degate thermoplastics, and also seal synthetic fabrics, films, and other thin materials. Simple, fast and efficient, the IW+ features an optical linear encoder, giving you the option of time mode, absolute distance mode, or collapse distance mode.
Позвольте нашим инженерам провести углубленный анализ применений, чтобы найти лучшее решение Branson для ваших нужд.