ultrasonic-metal-welder-branson

Ультразвуковая сварка металла

Ультразвуковая сварка металла Branson является ведущей в отрасли технологией, используемой ддя соединения компонентов и батареек в смартфонах и электрокарах.

Delicate or Durable: Welding Systems for Your Application

Ideal for welding nonferrous metals, Emerson ultrasonic metal welding systems meet the production demands of consumer brands and OEMs in the automotive, HVAC and electronics industries. The energy efficient-processes eliminate the need for added materials or contaminants such as flux agents, solder, solvents or crimp connectors, reducing materials costs. 

With extensive materials testing and a global network of labs, our metal welding uses the latest technology to generate stable bonds that can withstand harsh conditions.

applications-assistance-branson

See how our experts can solve your applications challenges

Read More...
Click to continue reading Delicate or Durable: Welding Systems for Your Application

How It Works

Ultrasonic Metal Welding

Ultrasonic energy has been used to join metal materials for decades. In ultrasonic metal welding, dissimilar materials are joined together without the use of applied heat or electric current passing through components. 

Ultrasonic energy can weld through contaminates to create a clean seal while providing increased quality and control. To achieve a high-quality seal, one part is held stationary while the second part is compressed beneath a vibrating horn. The material reaches a plastic state where molecules mix between the two parts, bonding the materials.  

Conversion Sequence

The ultrasonic welding process converts electrical energy into mechanical vibrations causing the metals to join. In the ultrasonic stack, the converter transmits the energy through the booster causing the horn to vibrate. The converter is made up of piezoelectric ceramic disks that expand and contract at the same frequency of applied electrical energy. The booster increases or decreases the amplitude of the vibrations to provide the optimum amplitude for the material, size and type of assembly.

Applications

Ultrasonic metal welding is used in a wide variety of industries including the Medical, Automotive and Electronics industries.  Ultrasonic metal welding is an effective solution for a broad range of applications. 

Ultrasonic Metal Welding Systems





Industry Applications

Industry Solutions

Electronics

Create complete, virtually invisible welds for any-shaped plastic part, with no use of solvents or adhesives. 

Сложные задачи для текстильной промышленности

Textiles

Flexible solutions that create durable seals without the need for glues, clips and yarns in product designs.

Мелкая бытовая техника

Appliances

Weld components for large and small household appliances, from washers to kitchen and bath appliances.

custom-tooling-metal-welding-branson

Custom Tooling You Can Count On

We don’t just make tooling; we know how to optimize it for fast, efficient performance. Let our custom tooling experts help you configure and maximize your systems.

Learn More
Learn More
Please enable JavaScript to use this website.