ind-fb-rmt-flour_mill_obtained_complete_silo_inventory_knowledge_and_improved_delivery_scheduling-H008

Stybel achieves complete silo inventory knowledge using 3D Solids Scanners


RESULTS

  • Improved inventory management
  • Real time view of material build-up
  • Increased production efficiency
  • Improved delivery scheduling

APPLICATION

Volume measurement of grain, flour and solid additives.

CUSTOMER

Stybel, Israel

CHALLENGE

The Stybel group imports wheat and other grains for production of a wide range of milled products. The Stybel group operates five flour mills and two storage facilities throughout Israel, and in 2013 opened the largest flour mill in Israel, with the capacity to supply flour to 20% of the country’s population.

When planning the construction of the new mill, Stybel wanted to ensure efficient material supply and delivery throughout the entire production process. To do this, they required real time visibility to the amount of material in each bin. With solids, this is a measurement challenge for a number of reasons. The surface is uneven and changes as the silo is filled or emptied. It is often a dusty environment which can obstruct the measurement reading for many technologies. And lastly, some of the materials tend to build up and stick on walls which means that they occupy space but may not truly be available for production. All these parameters make it difficult to know how much material is in the bin and how much capacity is available for the addition of more material.

Not having good visibility to material supply can mean unexpected production loss due to lack of material, the risk of overfilling a silo due to inadequate capacity, and inefficiency in scheduling material deliveries.

prod-rmt-solids_measurements-solids_zoom

The 3D Solid Scanners were installed on all the solid material silos in the mill.

SOLUTION

The new facility required inventory tracking abilities on all silos to support production control. After investigating the solids level solutions available on the market, Stybel selected the Rosemount 3D Solids Scanner as the inventory tracking solution for all 90 silos in the mill because the scanners proved to be reliable measurements for the dusty conditions and they could provide the desired data for the plant.

The 3D Solids Scanner allowed Stybel to have complete visibility to their solids materials inventory throughout the plant; from raw material supply, to processing and finished goods. It provided graphical detail of the exact material volume of each vessel as well as the numerical details for volume and level. It also showed them where material was building up on walls without needing to do a manual inspection. The scanners' data was integrated into a SCADA system allowing Stybel to use the information from the 3D Solids Scanners to manage inventory throughout the plant, from ordering raw materials, through tracking inventory in process to planning the shipping schedule.


Atuadores
Produtos - Software industrial avançado
Gestão do desempenho de ativos
Produtos - Software de automação
Sistemas de segurança e controle
Iluminação industrial e comercial
Automação industrial e de fábrica
Instrumentação de medição
Software de gestão de operações de produtos
Ferramentas profissionais
Reguladores
Iluminação industrial e comercial
Válvulas
Soldagem, montagem e limpeza

Descubra a Emerson

Tenha ousadia

Com foco maior na inclusão e capacitação, a cultura da Emerson está liderando o caminho com um portfólio de software singular e ajudando os clientes a explorar novas tecnologias de automação. 

Saiba mais...
Clique para continuar a leitura Tenha ousadia
DJ tocando em frente a uma casa cheia, com raios de luzes radiantes por trás

Carreiras

Vamos pensar diferente. Na Emerson, você fará parte de uma equipe talentosa e dedicada de profissionais motivados que compartilham uma paixão coletiva pelo progresso e a excelência. Confira nossas oportunidades atuais. Vamos juntos.

Saiba mais...
Clique para continuar a leitura Carreiras
Sala de reuniões e corredor de escritórios cheios

Investidores

NYSE: EMR
$117.94
$2.36
(0.0%)
52 Week High:$134.85
52 Week Low:$91.65
01/10/20254:00 PM
Quotes delayed at least 15 minutes

Informações do investidor

Relatório anual de 2023

Veja detalhes sobre nosso progresso e desempenho em 2023. Superamos nossas metas financeiras, marcando nosso 67º ano consecutivo de aumento de dividendos consecutivos, e construímos um portfólio de automação mais coeso e de maior crescimento, entre outras realizações. Estamos estrategicamente posicionados para colocar em prática e impulsionar a criação acelerada de valor para nossos acionistas, agora e no futuro.

A Emerson desenvolve e fornece tecnologias, software e serviços para permitir maior sustentabilidade, eficiência e segurança para indústrias essenciais.

Ambiental

As estratégias de sustentabilidade ambiental são uma prioridade vital para fabricantes industriais em todo o mundo. A Emerson ajuda os parceiros a avançar no progresso. Possibilitar que o planeta seja mais responsável pelo ambiente está incutido no propósito da nossa empresa: promovemos a inovação que torna o mundo mais saudável, seguro, inteligente e sustentável.

Saiba mais...
Clique para continuar a leitura Ambiental
Homem parado em frente a moinhos de vento, usando um tablet

Social

Estamos concentrados em construir uma cultura que empodere os funcionários a trazerem suas personalidades mais autênticas para o trabalho todos os dias. Investir nas pessoas é fundamental para impulsionar o sucesso da Emerson em todo o mundo.

Saiba mais...
Clique para continuar a leitura Social
Responsabilidade social

Governança

Tomamos as medidas necessárias para ajudar a garantir que nossa empresa atue com responsabilidade e de acordo com o Propósito da Emerson.

Saiba mais...
Clique para continuar a leitura Governança
Governança e responsabilização
Imagem de uma paisagem da cidade com traços de luz e movimento

Renovável e confiável: como o software mais inteligente permite uma energia mais limpa

Fornecemos as soluções de que nossos clientes precisam para gerar energia renovável e confiável e atingir suas próprias metas de sustentabilidade e negócios. 

Mais informações
Ative o JavaScript para usar este site.