Ensure safe hydrogen operations with sufficient waterflow to the electrolyzer

Meet SIL-2 and FMEDA certifications while minimizing potential leaks in green hydrogen production
Ensure safe hydrogen operations with sufficient waterflow to the electrolyzer

Reduce installation costs with advanced 2-in-1 flow measurement

Continuous water flow to the electrolyzer is essential to ensure safe green hydrogen production. Rosemount’s 8800 Series Dual Vortex Flow Meter provides two independent flow measurements in a one-meter body, one for control and the other for safety shutdown. The two-in-one solution minimizes installation complexity, and the all-welded design minimizes leak points.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Reduce installation costs with advanced 2-in-1 flow measurement
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.