Bettis-X6T

Bettis CBA300 Series Scotch Yoke Pneumatic Valve Actuator

Product Description

The Bettis CBA300 is a pneumatic actuator that combines the strengths of the G-Series actuator and is compact, lightweight, efficient and very cost-effective.

ped

Charakterystyka

  • Can be integrated into systems with existing common communication protocols and DCMLink
  • Economical jackscrew manual override available to ensure reliable valve control in the event of the power loss.
  • ISO/DIN bottom mounting for close or direct coupling to the valve topworks
  • NAMUR standardization allows direct or close coupling of accessory hardware
  • Backed by a five-year material and workmanship warranty
Power Source
Pneumatic
Product Type
Pneumatic Actuator
Actuation
Fail-Safe, Quarter-turn, Spring-Return, Double-Acting
Certifications
ATEX, PED, (CE), SIL capable, NACE, TRCU/EAC/GOST, ABS
Control Type
On/off
Valve Type
Ball, Butterfly, Non-Lubricated Plug Valves, and Other Quarter-Turn Devices
Operating Temperature
Standard range: -20°F to +200°F (-29°C to +93°C). Optional range: to -40°F (-40°C) or to +350°F (+177°C)
Torque/Thrust
Spring-return models in excess of 10,457 lbs-in (1,182 Nm), Double-acting in excess of 20,030 lbs-in (2,273 Nm)
Operating Pressure
40 to 150 psig (3 to 10 bar)

Dokumenty i rysunki