The need to adhere to environmental standards and for precise control of operating conditions necessitates temperature profiling within reactors. Lack of indication of the temperature staying inside normal limits jeopardizes the output of the reaction. The Rosemount™ 848T Temperature Transmitter allows for up to 8 inputs via FOUNDATION™ Fieldbus or 4 inputs via WirelessHART®. This type of multi-input device is ideal for reactors that require multiple measurements in close proximity to each other due to the reduction in overall wiring and transmitter costs.
The Rosemount 848T Temperature Transmitter delivers a best-in-class solution for high density temperature measurement applications. It is the ideal transmitter for obtaining up to eight temperature measurements in close proximity to each other, which reduces wiring costs and simplifies installation. Engineered with Emerson’s measurement validation diagnostic, this transmitter helps you predict on-scale failures and avoid unnecessary shutdowns, increasing safety and productivity