ind-pow-rmt-ower_plant_achieved_reliable_boiler_drum_level_control-H008

Power Plant Achieves Reliable Boiler Drum Level Control with Rosemount™ Guided Wave Radar



RESULTS

  • Reduced maintenance with no calibration required
  • Increased accuracy with more rapid drum level readings
  • Elimination of unwarranted trips due to cold ambient conditions


APPLICATION

Boiler drum level control at a combined cycle power plant.

CUSTOMER

NA natural gas combined cycle gas plant located in USA with a capacity of over 900 MW

CHALLENGE

During the winter months, sub-freezing temperatures are common in this region which creates challenges for the company’s drum level measurement instrumentation.

The primary level measurement on the boiler drums were differential pressure transmitters with impulse tubing (wet legs). During winter months frozen wet legs caused errors in the indicated drum levels resulting in unit trips. To alleviate the problem, the impulse tubes were insulated and heat traced but the impulse tubes continued to freeze.


prod-rmt-power_plant_achieved_reliable_boiler_drum_level_control-C038

Illustration showing how Dynamic Vapor Compensation works.


SOLUTION

As a result, the gas site systems engineer decided to investigate alternative technologies to improve the reliability of the boiler drum level instrumentation. With support from Emerson™ experts, they installed Rosemount 5300 Guided Wave Radar with Dynamic Vapor Compensation (DVC) along with a Rosemount 9901 bypass chamber.

With process design conditions exceeding 2300 psi and 650° F, the Rosemount 5300 with DVC provided fully compensated level measurements, independent of pressure and temperature, resulting in accurate and reliable level readings during all start-up and shutdown conditions, regardless of the weather.

INDUSTRY

The plant used a two out of three voting system with three redundant radar installations. Since installation, the Rosemount 5300 with Dynamic Vapor Compensation has proved to be very reliable. The radar levels cannot deviate from each other by more than 2.5" (6.35cm) without causing the boiler to trip. Since installation, they have all tracked reliably and within the manufacturer’s specification.

Emerson technicians performed on-site startup of the radars and provided formal training for the site operators to ensure confidence in the new product.


Aandrijvingen
Producten - Geavanceerde industriële software
Prestatiebeheer voor productiefaciliteiten
Producten - Automatiseringssoftware
Bedienings- & veiligheidssystemen
Industriële en commerciële verlichting
Industriële en fabrieksautomatisering
Meetinstrumenten
Operations Management Software producten
Professioneel gereedschap
Regelaars
Industriële en commerciële verlichting
Kleppen
Lassen, assemblage & reiniging

Verken Emerson

Go Boldly

Met aansturen op meer focus op inclusie en machtiging, is de bedrijfscultuur van Emerson toonaangevend met een enkele softwareportefeuille en helpt klanten om nieuwe automatiseringstechnologieën te verkennen. 

Meer lezen...
Klik om verder te gaan met lezen Go Boldly
DJ die speelt voor een volgepakt huis met lichtstralen die van achteren omhoog gaan

Loopbanen

Laten we anders denken. Bij Emerson sluit u zich aan bij een getalenteerd, toegewijd team van gemotiveerde professionals die een gezamenlijke passie delen voor vooruitgang en excellentie. Bekijk onze huidige mogelijkheden. Laten we er samen voor gaan.

Meer lezen...
Klik om verder te gaan met lezen Loopbanen
Drukke vergaderruimte en hal in kantoor

Investeerders

NYSE: EMR
$117.94
$2.36
(0.0%)
52 Week High:$134.85
52 Week Low:$91.65
01/10/20254:00 PM
Quotes delayed at least 15 minutes

Informatie voor investeerders

Jaarverslag 2023

Bekijk details over onze vooruitgang en prestaties in 2023. We hebben onze financiële doelstellingen overschreden, met het aanstippen van ons 67ste jaar van opeenvolgende verhoogde dividenden, en we hebben een sterker groeiende, meer coherente automatiseringsportefeuille opgebouwd, onder andere prestaties. We zijn goed gepositioneerd om versnelde waardecreatie uit te voeren en hierop aan te sturen voor onze aandeelhouders, nu en in de toekomst.

Emerson ontwikkelt en levert technologieën, software en services om meer duurzaamheid, efficiëntie en veiligheid voor essentiële sectoren mogelijk te maken.

Milieu

Strategieën van ecologische duurzaamheid zijn een essentiële prioriteit voor industriële fabrikanten over de hele wereld. Emerson helpt partners om vooruitgang te boeken. Mogelijk maken van een meer milieubewuste aarde zit verankerd in ons bedrijfsdoel: wij sturen aan op innovatie die de wereld gezonder, veiliger, slimmer en duurzamer maakt.

Meer lezen...
Klik om verder te gaan met lezen Milieu
Man die voor windmolens staat, en een tablet gebruikt

Maatschappij

Wij zijn gericht op het opbouwen van een cultuur die werknemers sterkt om elke dag hun meest authentieke zelf te zijn op het werk. Investeren in mensen is de sleutel voor het aansturen op het succes van Emerson over de hele wereld.

Meer lezen...
Klik om verder te gaan met lezen Maatschappij
Maatschappelijke verantwoordelijkheid

Toezicht

Wij nemen de nodige stappen om ervoor te zorgen dat ons bedrijf verantwoordelijk en in overeenstemming met het Emerson-doel handelt.

Meer lezen...
Klik om verder te gaan met lezen Toezicht
Toezicht en verantwoording
Beeld van een stadslandschap met lichtstrepen en beweging

Hernieuwbaar komt samen met betrouwbaar: hoe slimmere software schonere energie mogelijk maakt

Wij bieden de oplossingen die onze klanten nodig hebben om hernieuwbare, betrouwbare energie te genereren en hun eigen duurzaamheids- en bedrijfsdoelen te bereiken. 

Meer informatie
Voor gebruik van deze website moet JavaScript worden ingeschakeld.