Rosemount™ 4088 MultiVariable™ Transmitter. 9195 Wedge Meter and 305 manifold
Rosemount™ 4088 MultiVariable™ Transmitter. 9195 Wedge Meter and 305 manifold
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Reverse wiring protection guards the device from incorrect wiring
All-welded, SuperModule™ design offers industry-leading accuracy in harsh environments and applications
Low power consumption helps reduce the size and amount of solar panels and battery banks for cost-efficiency
Rosemount™ 9195 Wedge Flow Meter
The wedge primary element is built to measure difficult applications, including dirty, highly viscous, or abrasive fluids that can clog or erode other primaries
Triangle shaped design is strong and resistant to wear, lacking critical sharp edges that would wear over time
Fully integrated and optimized design allows for simpler installation and compatibility with the process
Remote seal packages allow for a wide variety of applications to be supported through the remote seal designs
Saddle-style remote seal connections reduces the weight of the meter by 50% and is designed to reduce pipe stand off to address plugging and cleaning concerns
The flanged model uses a 2-inch NPS/DN50 connection, a traditional style used if flushing rings and valve assemblies are required
The threaded model uses a 1/2 inch NPT connection with tubing, ideal for applications where plugging is less of a concern than erosion or wear
Rosemount™ 305 Integral Manifold
Designed for direct assembly to Rosemount Coplanar transmitter interface, eliminating the need for a flange
50% fewer potential leak points than conventional transmitter to flange to manifold interface
Lightweight manifold design can be factory-assembled, leak-tested and calibrated for an easy installation process
2-,3- and 5-valve configuration for multivariable, absolute, gage and differential pressure transmitters
5-valve natural gas configuration available for extra protection from leaking to ensure DP signal integrity
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Selecteer een land/regio en taal
Selecteer een land/regio
Selecteer een taal
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.