Emerson-P-STXPBS116

RSTi Profibus with relay output, 16 points, isolated, expandable to 8 additional modules.

Product Description

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Specifications

Part Number
STXPBS116
Network Adapter / Use
Profibus / slave with Integrated I/O
I/O Count& Type
16 Point; Isolated NO SPST Relay Output
Load Max * Min
2A@5-24VDC, 250VAC; 0.8A@48VDC; 0.5A@110VDC * 100uA, 100mVDC/Point

Features

  • Ethernet-based Slice I/O Delivers High Performance and Flexibility
  • Compact, distributed I/O delivers long-life
  • Easy to configure, manage and upgrade

Documents & Drawings