DeltaV-P-ProfessionalPLUS Station Software Suite

DeltaV™ ProfessionalPLUS Station Software Suite

Product Description

The ProfessionalPLUS object-oriented, global database gives you the power to access all your data, including data from third-party applications. The ProfessionalPLUS Station comes with a complete set of operating, diagnostic and engineering tools. From IEC 61131-3 graphical control strategy configuration and debugging to graphics and history configuration, the ProfessionalPLUS Station has it all.

Documents & Drawings

Features

  • Includes a state-of-the-art, object-oriented database
  • Provides a single point of entry for all DeltaV™ data
  • Design your process control system using high-resolution graphics and drag-and-drop features for total engineering capabilities
  • Built-in, reliable operations features such as prioritized alarms and user security increase usability
  • Features integrated system and device diagnostics