I/O you can take to extremes. Emerson’s Intrinsically Safe I/O is certified for the harshest operating conditions.

Intrinsically Safe I/O

Emerson’s intrinsically safe I/O is certified to multiple ruggedization standards, for control wherever you operate.

Hot-pluggable I/O You Can Take to Extremes

When you operate in extreme or hazardous conditions, you need I/O that can withstand whatever you throw at it. Emerson’s intrinsically safe I/O has the ruggedization certifications to put your mind at ease and the performance, flexibility and open architecture you need to get the job done, wherever you are. From corrosion to vibration, marine, noise and fanless operation from -40°C to +70°C, our hot-pluggable, low-power I/O modules are suitable for RTU applications.

Meer lezen...
Klik om verder te gaan met lezen Hot-pluggable I/O You Can Take to Extremes
Exchange 365 Community

Exchange 365 Community

Join the conversation at the Exchange 365 Community for PAC, PLC and Industrial Computing. Find blogs on edge, PLCs and much more.

Join Now

The Latest

Software-based Process Orchestration Improves Visibility at Hydrogen Facility

In this Process Technology article, at the Toyota Australia’s Altona Emissions Testing Facility in Victoria, their project team collaborated with...

Emerson breidt voetafdruk van Industrial Automation Control and Software (industriële...

Emerson heeft vandaag bekendgemaakt dat het de overname van de Progea Group heeft afgerond.

Emerson’s New Compact, Rugged PC Built to Connect Industrial Floor to Cloud

PACSystems IPC 2010, pre-loaded with Movicon software and PACEdge IIoT platform, delivers high-performance computing for industrial edge data...
Voor gebruik van deze website moet JavaScript worden ingeschakeld.