Thickeners are designed to separate processed solids for recirculation and reprocessing, or for distribution to tailings. In the thickener unit, valuable water is extracted from the slurry to reuse in other parts of the mining operation. The remaining solids material becomes concentrated for more efficient transfer to the tailings storage facility (TSF).
The following products are capable of providing zero leakage shutoff through high solids content slurry. These valves are engineered to excel in abrasive media for long lasting operation.
Many manufacturing processes have challenging fluids flowing through their pipes and vessels. Mining and minerals have some of the most challenging with abrasive and corrosive solids in the flowing fluids. In a Valve magazine article, Challenges of Medium Density Slurry Service in Mining and Mineral Processing, Emerson’s Mike Gordon describes innovations in knife gate valve …
meer lezenAndy Coxall joins podcast host Jim Cahill to discuss the challenges in tailings management, the problems with valves not suited for this severe-service application, and why severe-service knife gate valve technology such as the Clarkson KS1 is the best choice for these challenging slurry applications.
meer lezenPresenting at the Emerson Exchange EMEA 2024, Juan Rodriguez, process control supervisor at Poderosa Mining Company, outlined how the implementation of magnetic flow meters has helped to boost energy efficiency and gold recovery. Poderosa Mining is a gold processing company located in the province of Pataz, almost 320 km from the city of Trujillo, in Peru. At …
meer lezen