Today’s mining operations must keep crucial milling assets online and running optimally, but variations in ore particle size, feed rate and moisture content, can lead to plugging, high vibration and machine bearing wear, and ultimately unscheduled stoppages and labor-intensive restarts. Emerson can help you achieve higher mill availability with advanced asset management and monitoring solutions to detect issues early and achieve a more consistent grind while reducing energy consumption.
AMS Asset Monitor manages pervasive sensing while providing prediction, protection and edge process monitoring capabilities, mounting at the asset to reduce cabling requirements and installation costs. It accommodates up to 12 CHARMs including Vibration CHARMs as well as DeltaV CHARMs for process inputs.
AMS Asset Monitor features powerful out-of-the-box software functionality via web browser for analysis, reporting, and alerting. This web-based thin client interface features an internal Logic Studio with pre-programmed application solutions for easy-to-understand analysis and alert reporting, and its Asset Studio interface delivers asset information to the user’s mobile device or desktop thin client.
Although no additional software is required to monitor assets with AMS Asset Monitor, it may be paired with
AMS Machine Workssoftware to deliver real-time updates on assets, perform deeper analysis (as compared to native thin client interface), and deploy from cloud architectures for ultimate scalability. Data from AMS Asset Monitor processed at the edge is provided to AMS Machine Works on demand, on alert or on schedule, and can include waveform data and status information for detailed analysis using the vibration analyzer tool in AMS Machine Works. AMS Asset Monitor can be configured to send overall asset health status and alerts to
AMS Opticsvia OPC UA.
You collect data from many rotating machines—from balance-of-plant assets like pumps, motors, gear boxes,and fans,to higher consequence assets like turbines, generatorsand compressors—but having a single location where the data comes together to identify bad actors quickly would be more efficient.
AMS Machine Works combines predictive maintenance techniques with comprehensive, patented analysis toolsto provide easy and accurate assessment of machinery health. This award-winning software ingresses measurement from compatible AMS machinery health data acquisition technology like AMS Wireless Vibration Monitor, AMS Asset Monitor, AMS 6500 ATG, and others.
normal | strong | normal | italics | normal | bold
—
strongnormal
italicsnormal
bold
anchor+strong | strong+anchor | underline+italics | underline+span
—
anchor+strong
strong+anchor
underline+italics
underline+span
quotetag+strong | quote+strong | superscript | subscript
—
quotetag+strong
"quote+strong"
superscript
subscript
strongtitle | normalunorderedlist
—
strongtitle
normaltitle | strongorderedlist
— normaltitle
Tutorial Videos
Installation | Get Started |App Switcher | VibApp | Network Device Module
A 16-page ebook, Extract More from Your Operations, features the article, Improved Asset Management Increases Reliability. The article shares how data from asset monitoring systems can be analyzed to create insights for predictive maintenance, and certain assets can be upgraded to dramatically lower total cost of ownership.
meer lezenIt is easier than ever to store massive amounts of data. The cost of wireless sensing technologies has dropped dramatically, making it much easier to instrument every asset in the plant and ensure that no performance aberration goes unnoticed. However, bringing in all this data carries with it the risk of information floods. If data …
meer lezenA rapid decrease in the cost of sensing equipment has driven many reliability teams to implement even more automated condition monitoring across their facilities. A wide variety of new technologies are both easy to implement and full of robust features to increase visibility of asset health. There are many ways to plan and implement a …
meer lezen