No image available
No image available
Your request is being processed.
Rosemount-3490A

Rosemount™ 3490A Controller

Product Description

The Rosemount 3490A provide control functionality for any 4–20 mA or HART compatible transmitters, such as the Rosemount 1208 Level and Flow Transmitter. The Rosemount 3490A enables simple programming through intuative wizards for level and flow measurement to control pumps, totalize, data log, and calculate averages. It is easy-to-read and has a colored LCD display that offers a simple, intuitive and user-centric interface.

Specifications

Configuration Wizards
  • Level and Pump Control
  • Open Channel Flow Measurement
  • Tank Volume Calculations
  • Input Compatability
    4-20 mA or HART
    Power Supply
    100-240 VAC
    Ambient Temperature
    -40 to 60°C
    Enclosure Rating
    IP66/67; Type 4X
    Host Communication
    Ethernet: Modbus TCP/IP, http
    Terminals
    • 1 Sensor Input
    • 2 Digital Inputs
    • 1 Analog Output
    • 3 Relay Outputs

    Features

    • User-centric design and interface
    • Setup within minutes featuring three easy-to-configure wizards - level and pump control, flow measurement, and tank level.
    • Compatible with 4-20 mA or HART® sensors, accepts up to two transmitters
    • All measurements can be logged, totalized, summed and averaged
    • Encapsulated enclosure for use in harsh outdoor environments
    • Physical buttons and bright colored LCD display for easy screen readability, NAMUR compliant
    • Use level measurement metrics to gain full control over pumping operations by controlling pumps or alarms through up to three output relays
    • Accessories available for different types of field mounting needs

    Documents & Drawings

    Parts & Accessories

    Search
    Generic Application Error Test JSP (Item)

    The store has encountered a problem processing the last request. Try again later. If the problem persists, contact your site administrator.



    Generic Application Error Test JSP (Item)

    The store has encountered a problem processing the last request. Try again later. If the problem persists, contact your site administrator.