Emerson enhances handheld communicator to speed project execution and reduce maintenance time

Loop diagnostics

Power the Loop technology for the AMS Trex™ Device Communicator helps users work more effectively and perform faster device configuration. High resolution image





 






MEDIA CONTACT:

Sara Vanneste, Emerson
1 (952) 828-3018
Sara.Vanneste@Emerson.com

The AMS Trex Device Communicator delivers Power the Loop technology, eliminating the need for an external power supply and loop resistance during configuration and commissioning

AUSTIN, TEXAS (January 10, 2017) – Emerson Automation Solutions introduces Power the Loop technology for the AMS Trex™ Device Communicator, helping users work more effectively and perform faster device configuration – on the bench or in the field – by removing the need for an external power supply.

The Trex communicator supports Emerson’s Project Certainty initiative, adding flexibility in project scheduling and helping project teams achieve faster startup times. When using the Trex communicator in the field for new projects, Power the Loop technology can help take device configuration off the critical path. The Trex communicator allows users to power devices directly from the handheld communicator. Users can perform device configuration tasks before power and I/O infrastructure are in place, and without the need for the installation of the host system, wiring, piping, and other elements. During everyday field maintenance, users will no longer waste time searching the shop for a compatible power supply or confirming adequate loop resistance before connecting to a device. Technicians can simply connect the communicator to a loose device to power it, speeding configuration on the bench.

“The ability to power a hard loop off of the Trex unit is huge,” said Joel Holmes, principal engineer at Monsanto. “We no longer need to have an additional power supply or loop simulator on hand, whether it’s out in the field or back in our shop. It’s a huge advantage for the technician.”

“The Trex communicator gives technicians the flexibility they need to work efficiently in the field without carrying extra equipment,” said Mani J, marketing director for Emerson’s reliability solutions. “By reducing the number of tools necessary for configuration and commissioning, technicians can easily increase productivity and speed project startups."

For more information, go to emerson.com/trex.

Media:
• Contatti: Contatti Media di Emerson

Altre risorse:
• Unisciti alla Emerson Exchange 365 Community
• Entra in contatto con Emerson mediante  X Facebook LinkedIn YouTube

Informazioni su Emerson 
Emerson (NYSE: EMR) è leader mondiale nell'integrazione di tecnologia e software finalizzata alla realizzazione di soluzioni innovative per i settori essenziali nel mondo. Grazie al suo portafoglio di prodotti leader per l'automazione, inclusa la quota di maggioranza in AspenTech, Emerson supporta le industrie di processo, ibride e manifatturiere a ottimizzare le operazioni, proteggere le persone, ridurre le emissioni e raggiungere i propri obiettivi di sostenibilità. Per ulteriori informazioni, visita il sito Emerson.com.


Abilitare JavaScript per utilizzare questo sito Web.