Baumann™ 26000 Corrosion-Resistant Control Valve

Product Description

The Baumann 26000 valve is a unique corrosion-resistant control valve featuring a flangeless wafer valve body and powerful multi-spring diaphragm actuator. A solid corrosion-resistant R05200 Tantalum or N10276 nickel alloy valve plug and pressure-assisted PTFE seat combine for an extremely wide control range making the 26000 series ideal for pH control applications. Top entry trim provides ease of servicing and a long operating life.

ped

Specifications

Certifications
CRN, CUTR, PED
Critical Service
Low Flow, Corrosive, General Service
Flow Characteristics
Special Characterizations, Modified Equal Percentage
Material
Stainless (PTFE Lined)
Operating Temperature
Standard Temperature, High Temperature
Pressure Class
150 psi CWP, 10.3 bar CWP
Process Connection Type
Flangeless
Shutoff Class
Class IV (FCI 70-2), Class VI (FCI 70-2)
Valve Size
NPS 1, DN 25
Valve Size Standard
NPS, DN
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Wide control range with high rangeability.
  • Solid R05200 tantalum or N10276 nickel alloy valve plug.
  • S31600/S31603 stainless steel valve housing with PTFE body interior.
  • Pressure-assisted seating, up to Class VI shutoff.
  • The combination of primary and secondary valve stem packing ensures process retention.
  • Flangeless body construction, unique thru-hole wafer design for installation between CL150 and 300 and PN 10 through 25 RF or FF line flanges.
  • PTFE encapsulated line flange gaskets (included) permit valve installation between plastic lined slip-on mating flanges.

Documents & Drawings