AVENTICS-1823391001

AVENTICS™ Series NU2 1823391001

Ft1,756.00
QuickShip QuickShip
QTY:

Product Description

NU2-S-RW1-G018-DI06

Specifications

Fitting type
Swivel banjo connection 1-fold
Compressed air connection type
External thread
Port G
G 1/8
Compressed air connection type 2
plug-in with tube nut
Port D
Ø 6
Type
NU2-S-RW1
Working pressure min.
-0.95 bar
Working pressure max
15 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Delivery unit
5 piece
Weight
0.036 kg
Housing material
Brass
Seal material
Polyvinyl chloride

Documents & Drawings