Asco-10900001.110/DC

ASCO™ 10900001.110/DC

€75.50
QuickShip QuickShip
QTY:

Product Description

SOLENOID VALVE DIRECT OPERATED NC SERIES 109 VERSION SUBBASE MOUNTED PPS NBR SEALING 3/2 D=1 COIL SIZE 22-2,5W COMPLETE WITH MANUAL OVERRIDE voltage 110V DC Coils4304875 ( Coil EPOXY T22 CL.F 2,5W DC )

Specifications

Body Material
Engineered Plastics
Flow (Cv) / Flow (Kv)
0.03 / 0.03
Function
3/2 Normally Closed
Pipe/Port Type & Size
M5
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Water; Air, Inert Gas; Light Oil
Min to Max Operating Pressure (Air)
0 - 15 bar
Min to Max Operating Pressure (Water)
0 - 15 bar
Min to Max Operating Pressure (Light Oil)
0 - 15 bar
Product Weight
0.10 kg
Coil Class
F
Min to Max Ambient Temperature
-10 - 60 °C
Min to Max Fluid Temperature
-10 - 80 °C
Orifice Size
1 mm
Watt Rating
2.5 W
Connector
Included (EN175301-803, industry standard form B)
Pipe/Port Size
M5

Features

  • AC/DC interchangeability of the solenoid without valve disassembly enhances servicing
  • Manual operator enables easy installation
  • 5 to 10 ms response time
  • Optional explosion-proof enclosures available for use in zones 1/21-2/22, categories 2-3 to ATEX Directive 2014/34/EU
  • Satisfies all relevant EU directives

Documents & Drawings