When the mill is overloaded with more minerals than it can grind, energy consumption increases, and temperature in the poles as well, it would damage the motor and stop the mill. Emerson Wireless Temperature transmitter allows online monitoring without cables, which is necessary for this rotary equipment. An alarm notifies operators in the control room if the temperature exceeds the normal operating range.
Rosemount 848T Wireless Temperature Transmitter is the premier choice for high density measurements via a WirelessHART®device. This transmitter accepts up to four independently configurable inputs, dramatically reducing your installation and operational costs per point through the use of a smart, reliable and secure wireless network. Additionally, the field-hardened enclosure allows for installation close to any process, even in hazardous areas