Distillation columns allow separation of fluid mixtures based on their boiling points. As vapors rise through the column, different components will condense at different temperatures and accumulate for withdrawal. Distillation columns will have a wide range of temperatures throughout. Fluids, especially at the lower end can be dirty and cause coating and plugging of equipment. If the bottom fluid is heavy, like tar, direct measurement is recommended and DP level is an appropriate solution to measure level. Otherwise, guided wave radar technology such as the Rosemount 5300 Level Transmitter installed in a chamber, cage or bridle is the recommended solution. Continuous radar level measurement can be combined with point level switch technology to add high and low level alarm. The Rosemount 2100 Level Switch series provides reliable point level measurement and control.
Rosemount 2130 Level Switch is developed for challenging applications, tough operating conditions and safety critical environments. Its robust construction and built-in powerful diagnostics will allow you to focus on the essential part - your plant. It is a plug-and-play device, which means that it is easy to install and does not require any advanced configuration or calibration. It is also virtually unaffected by process conditions, which makes its measurements extremely reliable. The Rosemount 2130 is SIL 2 certified for safety instrumented systems. It will make sure that you stay safe from overfill, while at the same time optimizing your tank usage.