Establishing a stable water balance is one of the most important considerations in preventing water management problems in tailings management operations. As these barges are a floating station, wired solutions to monitor pump conditions are not feasible. Emerson pumps monitoring solution combines software and wireless instruments to have visibility and early alerts for a remote health monitoring.
The Rosemount 648 Wireless Temperature Transmitter offers best-in-class wireless accuracy and stability for process monitoring. This durable transmitter is designed with a dual-compartment housing for field reliability. When combined with Rosemount X-well™ Technology and the Rosemount 0085 Pipe Clamp sensor, this transmitter can provide accurate measurement of process temperature via an in-transmitter thermal conductivity algorithm, eliminating the need for a thermowell or process penetration