Aerospace & Defense Measurement Solutions
Highly accurate and reliable pressure and temperature measurements is more than just a requirement, it’s mission critical!
Highly accurate and reliable pressure and temperature measurements is more than just a requirement, it’s mission critical!
Crucial to the success of every mission, is the effective operation of its equipment. Emerson understands this importance. From flight guidance, propulsion, engine monitoring, weapons positioning, test stands, simulators and more, Emerson’s Paine™ sensors are designed to survive, easily customized and meet the highest ISO9001 / AS9100 quality standards.
Emerson's Paine™ pressure and temperature sensors can be found in major aerospace programs, aviation applications and hundreds of high-reliability military applications throughout the world.
Paine™ sensors employ proprietary technology for dependable and highly accurate sensors. Technology, assembly, and testing techniques produce sensors that are extremely durable and reliable, while producing outputs (Digital, mV/V, VDC & 4-20mA) with infinite resolution.
Contact us for Custom Solution support
Emerson's Paine™ pressure and temperature sensors are designed to meet the vigorous requirements of military and defense monitoring and control applications.
All sensors can be modified to meet your specific design and application requirements and are available with optional features, pressure ranges, voltage inputs, electrical connections, pressure ports, special testing and thermal compensation.
Contact us for Custom Solution support
Paine™ 210-30-110 Series Pressure Transducer
Highly accurate and reliable system monitoring of hydraulic and pneumatic controls
Paine™ 220-10-020 Series Digital Transmitter
High accuracy digital pressure and temperature transmitter
Paine™ 225-10-0X0 Digital Temperature Probe
Real-time, digital accuracy, and rapid change detection. 302 °F (150 °C) and is well-suited for continuous monitoring of remote fluid, material and equipment temperatures
Paine™ 210-60-090 Series Differential Pressure
Differential pressure in applications, such as actuator position feedback from servo valves to test stand environments
Paine™ 210-65-010 Series Differential Pressure
Differential measurements in fire-resistant Skydrol® aviation hydraulic fluid applications
Paine™ 212-60-080 Differential Pressure Transducer
Temperature compensated, VDC output differential pressure sensor
Paine™ Product Accessories and Engineered Options
Options and Accessories providing added value, ease of installation and increased capabilities
Paine™ 212-64-010 Pressure / Temperature Transducer
Direct media, pressure and temperature measurement solution for fluids and fuel
FreemarkerView[template=/jar:id:contentproperty:/Themes/emerson/templates/emerson-templates.jar/archive!/META-INF/resources/WEB-INF/templates/emerson/com.coremedia.blueprint.common.contentbeans/CMTeasable.asC029Item.ftl]
com.coremedia.blueprint.cae.contentbeans.CMTeaserImpl$$[id=5408294]
Error rendering view
The following has evaluated to null or missing: ==> self.target [in template "jar:id:contentproperty:/Themes/emerson/templates/emerson-templates.jar/archive!/META-INF/resources/WEB-INF/templates/emerson/com.coremedia.blueprint.common.contentbeans/CMTeasable.asC029Item.ftl" at line 14, column 14] ---- Tip: It's the step after the last dot that caused this error, not those before it. ---- Tip: If the failing expression is known to legally refer to something that's sometimes null or missing, either specify a default value like myOptionalVar!myDefault, or use <#if myOptionalVar??>when-present<#else>when-missing</#if>. (These only cover the last step of the expression; to cover the whole expression, use parenthesis: (myOptionalVar.foo)!myDefault, (myOptionalVar.foo)?? ---- ---- FTL stack trace ("~" means nesting-related): - Failed at: #if self.target.locale.displayLanguag... [in template "jar:id:contentproperty:/Themes/emerson/templates/emerson-templates.jar/archive!/META-INF/resources/WEB-INF/templates/emerson/com.coremedia.blueprint.common.contentbeans/CMTeasable.asC029Item.ftl" at line 14, column 9] ----
com.coremedia.blueprint.cae.contentbeans.CMTeaserImpl$$ com.coremedia.objectserver.dataviews.DataView com.coremedia.dispatch.HasCustomType com.coremedia.blueprint.cae.contentbeans.CMTeaserImpl com.coremedia.blueprint.cae.contentbeans.CMTeaserBase com.coremedia.blueprint.common.contentbeans.CMTeaser com.coremedia.blueprint.cae.contentbeans.CMTeasableImpl com.coremedia.blueprint.cae.contentbeans.CMTeasableBase com.coremedia.blueprint.common.contentbeans.CMTeasable com.coremedia.blueprint.cae.contentbeans.CMHasContextsImpl com.coremedia.blueprint.cae.contentbeans.CMHasContextsBase com.coremedia.blueprint.common.contentbeans.CMHasContexts com.coremedia.blueprint.cae.contentbeans.CMLinkableImpl com.coremedia.blueprint.cae.contentbeans.CMLinkableBase com.coremedia.blueprint.common.contentbeans.CMLinkable com.coremedia.blueprint.common.navigation.Linkable com.coremedia.blueprint.common.navigation.HasViewTypeName com.coremedia.blueprint.common.contentbeans.BelowRootNavigation com.coremedia.blueprint.common.datevalidation.ValidityPeriod com.coremedia.blueprint.cae.contentbeans.CMLocalizedImpl com.coremedia.blueprint.cae.contentbeans.CMLocalizedBase com.coremedia.blueprint.common.contentbeans.CMLocalized com.coremedia.blueprint.cae.contentbeans.CMObjectImpl com.coremedia.blueprint.cae.contentbeans.CMObjectBase com.coremedia.blueprint.common.contentbeans.CMObject com.coremedia.objectserver.beans.AbstractContentBean com.coremedia.objectserver.beans.ContentBean com.coremedia.objectserver.dataviews.AssumesIdentity java.lang.Object
com.coremedia.objectserver.view.ViewException: Error rendering view at com.coremedia.objectserver.view.ViewUtils.rethrow(ViewUtils.java:344) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:154) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.DebugViewDecorator$DebugDecorator.decorate(DebugViewDecorator.java:125) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:346) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:184) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:124) at com.coremedia.objectserver.view.freemarker.impl.CAEFreemarkerFacadeImpl.include(CAEFreemarkerFacadeImpl.java:159) at jdk.internal.reflect.GeneratedMethodAccessor263.invoke(Unknown Source) at java.base/jdk.internal.reflect.DelegatingMethodAccessorImpl.invoke(DelegatingMethodAccessorImpl.java:43) at java.base/java.lang.reflect.Method.invoke(Method.java:566) at freemarker.ext.beans.BeansWrapper.invokeMethod(BeansWrapper.java:1552) at freemarker.ext.beans.SimpleMethodModel.exec(SimpleMethodModel.java:73) at freemarker.core.MethodCall._eval(MethodCall.java:62) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.DollarVariable.calculateInterpolatedStringOrMarkup(DollarVariable.java:100) at freemarker.core.DollarVariable.accept(DollarVariable.java:63) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.visitAndTransform(Environment.java:514) at freemarker.core.CompressedBlock.accept(CompressedBlock.java:42) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.IteratorBlock$IterationContext.executedNestedContentForCollOrSeqListing(IteratorBlock.java:321) at freemarker.core.IteratorBlock$IterationContext.executeNestedContent(IteratorBlock.java:271) at freemarker.core.IteratorBlock$IterationContext.accept(IteratorBlock.java:244) at freemarker.core.Environment.visitIteratorBlock(Environment.java:657) at freemarker.core.IteratorBlock.acceptWithResult(IteratorBlock.java:108) at freemarker.core.IteratorBlock.accept(IteratorBlock.java:94) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeNestedContent(Environment.java:633) at freemarker.core.BodyInstruction.accept(BodyInstruction.java:60) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:389) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeNestedContent(Environment.java:633) at freemarker.core.BodyInstruction.accept(BodyInstruction.java:60) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:389) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.process(Environment.java:326) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:150) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.DebugViewDecorator$DebugDecorator.decorate(DebugViewDecorator.java:125) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:346) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:184) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:124) at com.coremedia.objectserver.view.freemarker.impl.CAEFreemarkerFacadeImpl.include(CAEFreemarkerFacadeImpl.java:159) at jdk.internal.reflect.GeneratedMethodAccessor263.invoke(Unknown Source) at java.base/jdk.internal.reflect.DelegatingMethodAccessorImpl.invoke(DelegatingMethodAccessorImpl.java:43) at java.base/java.lang.reflect.Method.invoke(Method.java:566) at freemarker.ext.beans.BeansWrapper.invokeMethod(BeansWrapper.java:1552) at freemarker.ext.beans.SimpleMethodModel.exec(SimpleMethodModel.java:73) at freemarker.core.MethodCall._eval(MethodCall.java:62) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.DollarVariable.calculateInterpolatedStringOrMarkup(DollarVariable.java:100) at freemarker.core.DollarVariable.accept(DollarVariable.java:63) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.visitAndTransform(Environment.java:514) at freemarker.core.CompressedBlock.accept(CompressedBlock.java:42) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.IteratorBlock$IterationContext.executedNestedContentForCollOrSeqListing(IteratorBlock.java:321) at freemarker.core.IteratorBlock$IterationContext.executeNestedContent(IteratorBlock.java:271) at freemarker.core.IteratorBlock$IterationContext.accept(IteratorBlock.java:244) at freemarker.core.Environment.visitIteratorBlock(Environment.java:657) at freemarker.core.IteratorBlock.acceptWithResult(IteratorBlock.java:108) at freemarker.core.IteratorBlock.accept(IteratorBlock.java:94) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.process(Environment.java:326) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:150) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.DebugViewDecorator$DebugDecorator.decorate(DebugViewDecorator.java:125) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:346) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:184) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:124) at com.coremedia.objectserver.view.freemarker.impl.CAEFreemarkerFacadeImpl.include(CAEFreemarkerFacadeImpl.java:159) at jdk.internal.reflect.GeneratedMethodAccessor263.invoke(Unknown Source) at java.base/jdk.internal.reflect.DelegatingMethodAccessorImpl.invoke(DelegatingMethodAccessorImpl.java:43) at java.base/java.lang.reflect.Method.invoke(Method.java:566) at freemarker.ext.beans.BeansWrapper.invokeMethod(BeansWrapper.java:1552) at freemarker.ext.beans.SimpleMethodModel.exec(SimpleMethodModel.java:73) at freemarker.core.MethodCall._eval(MethodCall.java:62) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.DollarVariable.calculateInterpolatedStringOrMarkup(DollarVariable.java:100) at freemarker.core.DollarVariable.accept(DollarVariable.java:63) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.visitAndTransform(Environment.java:514) at freemarker.core.CompressedBlock.accept(CompressedBlock.java:42) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.process(Environment.java:326) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:150) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.DebugViewDecorator$DebugDecorator.decorate(DebugViewDecorator.java:125) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:346) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:184) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:124) at com.coremedia.objectserver.view.freemarker.impl.CAEFreemarkerFacadeImpl.include(CAEFreemarkerFacadeImpl.java:159) at jdk.internal.reflect.GeneratedMethodAccessor263.invoke(Unknown Source) at java.base/jdk.internal.reflect.DelegatingMethodAccessorImpl.invoke(DelegatingMethodAccessorImpl.java:43) at java.base/java.lang.reflect.Method.invoke(Method.java:566) at freemarker.ext.beans.BeansWrapper.invokeMethod(BeansWrapper.java:1552) at freemarker.ext.beans.SimpleMethodModel.exec(SimpleMethodModel.java:73) at freemarker.core.MethodCall._eval(MethodCall.java:62) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.DollarVariable.calculateInterpolatedStringOrMarkup(DollarVariable.java:100) at freemarker.core.DollarVariable.accept(DollarVariable.java:63) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.visitAndTransform(Environment.java:514) at freemarker.core.CompressedBlock.accept(CompressedBlock.java:42) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.IteratorBlock$IterationContext.executedNestedContentForCollOrSeqListing(IteratorBlock.java:321) at freemarker.core.IteratorBlock$IterationContext.executeNestedContent(IteratorBlock.java:271) at freemarker.core.IteratorBlock$IterationContext.accept(IteratorBlock.java:244) at freemarker.core.Environment.visitIteratorBlock(Environment.java:657) at freemarker.core.IteratorBlock.acceptWithResult(IteratorBlock.java:108) at freemarker.core.IteratorBlock.accept(IteratorBlock.java:94) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.IteratorBlock$IterationContext.executedNestedContentForCollOrSeqListing(IteratorBlock.java:321) at freemarker.core.IteratorBlock$IterationContext.executeNestedContent(IteratorBlock.java:271) at freemarker.core.IteratorBlock$IterationContext.accept(IteratorBlock.java:244) at freemarker.core.Environment.visitIteratorBlock(Environment.java:657) at freemarker.core.IteratorBlock.acceptWithResult(IteratorBlock.java:108) at freemarker.core.IteratorBlock.accept(IteratorBlock.java:94) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.process(Environment.java:326) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:150) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.DebugViewDecorator$DebugDecorator.decorate(DebugViewDecorator.java:125) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:346) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:184) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:124) at com.coremedia.objectserver.view.freemarker.impl.CAEFreemarkerFacadeImpl.include(CAEFreemarkerFacadeImpl.java:159) at jdk.internal.reflect.GeneratedMethodAccessor263.invoke(Unknown Source) at java.base/jdk.internal.reflect.DelegatingMethodAccessorImpl.invoke(DelegatingMethodAccessorImpl.java:43) at java.base/java.lang.reflect.Method.invoke(Method.java:566) at freemarker.ext.beans.BeansWrapper.invokeMethod(BeansWrapper.java:1552) at freemarker.ext.beans.SimpleMethodModel.exec(SimpleMethodModel.java:73) at freemarker.core.MethodCall._eval(MethodCall.java:62) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.DollarVariable.calculateInterpolatedStringOrMarkup(DollarVariable.java:100) at freemarker.core.DollarVariable.accept(DollarVariable.java:63) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.visitAndTransform(Environment.java:514) at freemarker.core.CompressedBlock.accept(CompressedBlock.java:42) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.process(Environment.java:326) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:150) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:346) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:346) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:135) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:344) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:428) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:184) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:124) at com.coremedia.objectserver.view.freemarker.impl.CAEFreemarkerFacadeImpl.include(CAEFreemarkerFacadeImpl.java:159) at jdk.internal.reflect.GeneratedMethodAccessor263.invoke(Unknown Source) at java.base/jdk.internal.reflect.DelegatingMethodAccessorImpl.invoke(DelegatingMethodAccessorImpl.java:43) at java.base/java.lang.reflect.Method.invoke(Method.java:566) at freemarker.ext.beans.BeansWrapper.invokeMethod(BeansWrapper.java:1552) at freemarker.ext.beans.SimpleMethodModel.exec(SimpleMethodModel.java:73) at freemarker.core.MethodCall._eval(MethodCall.java:62) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.DollarVariable.calculateInterpolatedStringOrMarkup(DollarVariable.java:100) at freemarker.core.DollarVariable.accept(DollarVariable.java:63) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.visitAndTransform(Environment.java:514) at freemarker.core.CompressedBlock.accept(CompressedBlock.java:42) at freemarker.core.Environment.visit(Environment.java:383) at freemarker.core.Environment.invokeMacroOrFunctionCommonPart(Environment.java:889) at freemarker.core.Environment.invokeMacro(Environment.java:825) at freemarker.core.UnifiedCall.accept(UnifiedCall.java:84) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.process(Environment.java:326) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:150) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:122) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:113) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:334) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:422) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:336) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:422) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:336) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:422) at com.coremedia.objectserver.view.ExceptionHandlingViewDecorator$ExceptionDecorator.decorate(ExceptionHandlingViewDecorator.java:113) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingBaseView.render(ViewDecoratorBase.java:334) at com.coremedia.objectserver.view.ViewDecoratorBase$DecoratingServletAndTextView.render(ViewDecoratorBase.java:422) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:152) at com.coremedia.objectserver.view.ViewUtils.render(ViewUtils.java:109) at com.coremedia.objectserver.view.BeanView.renderMergedOutputModel(BeanView.java:63) at org.springframework.web.servlet.view.AbstractView.render(AbstractView.java:316) at org.springframework.web.servlet.DispatcherServlet.render(DispatcherServlet.java:1401) at org.springframework.web.servlet.DispatcherServlet.processDispatchResult(DispatcherServlet.java:1145) at org.springframework.web.servlet.DispatcherServlet.doDispatch(DispatcherServlet.java:1084) at com.coremedia.objectserver.web.DispatcherServlet.doDispatch(DispatcherServlet.java:69) at org.springframework.web.servlet.DispatcherServlet.doService(DispatcherServlet.java:963) at org.springframework.web.servlet.FrameworkServlet.processRequest(FrameworkServlet.java:1006) at org.springframework.web.servlet.FrameworkServlet.doGet(FrameworkServlet.java:898) at javax.servlet.http.HttpServlet.service(HttpServlet.java:655) at org.springframework.web.servlet.FrameworkServlet.service(FrameworkServlet.java:883) at javax.servlet.http.HttpServlet.service(HttpServlet.java:764) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:227) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at org.apache.tomcat.websocket.server.WsFilter.doFilter(WsFilter.java:53) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at com.coremedia.livecontext.fragment.FragmentContextProvider.doFilter(FragmentContextProvider.java:71) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at com.coremedia.blueprint.cae.filter.PreviewViewFilter.doFilterInternal(PreviewViewFilter.java:48) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at org.springframework.web.filter.AbstractRequestLoggingFilter.doFilterInternal(AbstractRequestLoggingFilter.java:289) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at com.coremedia.blueprint.cae.filter.SiteFilter.doFilter(SiteFilter.java:54) at com.emerson.globalization.web.filter.VirtualSiteFilter.doFilter(VirtualSiteFilter.java:40) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at com.coremedia.livecontext.preview.PreviewMarkerFilter.doFilter(PreviewMarkerFilter.java:35) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at com.coremedia.blueprint.livecontext.ecommerce.filter.CommerceConnectionFilter.doFilter(CommerceConnectionFilter.java:44) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at com.coremedia.blueprint.cae.filter.SiteFilter.doFilter(SiteFilter.java:54) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:327) at org.springframework.security.web.access.ExceptionTranslationFilter.doFilter(ExceptionTranslationFilter.java:122) at org.springframework.security.web.access.ExceptionTranslationFilter.doFilter(ExceptionTranslationFilter.java:116) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.session.SessionManagementFilter.doFilter(SessionManagementFilter.java:126) at org.springframework.security.web.session.SessionManagementFilter.doFilter(SessionManagementFilter.java:81) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.authentication.AnonymousAuthenticationFilter.doFilter(AnonymousAuthenticationFilter.java:109) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.servletapi.SecurityContextHolderAwareRequestFilter.doFilter(SecurityContextHolderAwareRequestFilter.java:149) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.savedrequest.RequestCacheAwareFilter.doFilter(RequestCacheAwareFilter.java:63) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.authentication.logout.LogoutFilter.doFilter(LogoutFilter.java:103) at org.springframework.security.web.authentication.logout.LogoutFilter.doFilter(LogoutFilter.java:89) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.csrf.CsrfFilter.doFilterInternal(CsrfFilter.java:117) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.header.HeaderWriterFilter.doHeadersAfter(HeaderWriterFilter.java:90) at org.springframework.security.web.header.HeaderWriterFilter.doFilterInternal(HeaderWriterFilter.java:75) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.context.SecurityContextPersistenceFilter.doFilter(SecurityContextPersistenceFilter.java:110) at org.springframework.security.web.context.SecurityContextPersistenceFilter.doFilter(SecurityContextPersistenceFilter.java:80) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.context.request.async.WebAsyncManagerIntegrationFilter.doFilterInternal(WebAsyncManagerIntegrationFilter.java:55) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.springframework.security.web.FilterChainProxy$VirtualFilterChain.doFilter(FilterChainProxy.java:336) at org.springframework.security.web.FilterChainProxy.doFilterInternal(FilterChainProxy.java:211) at org.springframework.security.web.FilterChainProxy.doFilter(FilterChainProxy.java:183) at org.springframework.web.filter.DelegatingFilterProxy.invokeDelegate(DelegatingFilterProxy.java:354) at org.springframework.web.filter.DelegatingFilterProxy.doFilter(DelegatingFilterProxy.java:267) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at org.springframework.web.filter.RequestContextFilter.doFilterInternal(RequestContextFilter.java:100) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at org.springframework.web.filter.FormContentFilter.doFilterInternal(FormContentFilter.java:93) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at com.emerson.blueprint.component.cae.csrf.CsrfLegacyTokenGetterFilter.doFilterInternal(CsrfLegacyTokenGetterFilter.java:19) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at org.springframework.boot.actuate.metrics.web.servlet.WebMvcMetricsFilter.doFilterInternal(WebMvcMetricsFilter.java:96) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at org.springframework.web.filter.CharacterEncodingFilter.doFilterInternal(CharacterEncodingFilter.java:201) at org.springframework.web.filter.OncePerRequestFilter.doFilter(OncePerRequestFilter.java:117) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at com.coremedia.blueprint.cae.filter.RequestRejectedExceptionFilter.doFilter(RequestRejectedExceptionFilter.java:41) at org.apache.catalina.core.ApplicationFilterChain.internalDoFilter(ApplicationFilterChain.java:189) at org.apache.catalina.core.ApplicationFilterChain.doFilter(ApplicationFilterChain.java:162) at org.apache.catalina.core.StandardWrapperValve.invoke(StandardWrapperValve.java:197) at org.apache.catalina.core.StandardContextValve.invoke(StandardContextValve.java:97) at org.apache.catalina.authenticator.AuthenticatorBase.invoke(AuthenticatorBase.java:541) at org.apache.catalina.core.StandardHostValve.invoke(StandardHostValve.java:135) at org.apache.catalina.valves.ErrorReportValve.invoke(ErrorReportValve.java:92) at org.apache.catalina.core.StandardEngineValve.invoke(StandardEngineValve.java:78) at org.apache.catalina.valves.AbstractAccessLogValve.invoke(AbstractAccessLogValve.java:687) at org.apache.catalina.valves.RemoteIpValve.invoke(RemoteIpValve.java:769) at org.apache.catalina.connector.CoyoteAdapter.service(CoyoteAdapter.java:360) at org.apache.coyote.http11.Http11Processor.service(Http11Processor.java:399) at org.apache.coyote.AbstractProcessorLight.process(AbstractProcessorLight.java:65) at org.apache.coyote.AbstractProtocol$ConnectionHandler.process(AbstractProtocol.java:890) at org.apache.tomcat.util.net.NioEndpoint$SocketProcessor.doRun(NioEndpoint.java:1787) at org.apache.tomcat.util.net.SocketProcessorBase.run(SocketProcessorBase.java:49) at org.apache.tomcat.util.threads.ThreadPoolExecutor.runWorker(ThreadPoolExecutor.java:1191) at org.apache.tomcat.util.threads.ThreadPoolExecutor$Worker.run(ThreadPoolExecutor.java:659) at org.apache.tomcat.util.threads.TaskThread$WrappingRunnable.run(TaskThread.java:61) at java.base/java.lang.Thread.run(Thread.java:829) Caused by: freemarker.core.InvalidReferenceException: The following has evaluated to null or missing: ==> self.target [in template "jar:id:contentproperty:/Themes/emerson/templates/emerson-templates.jar/archive!/META-INF/resources/WEB-INF/templates/emerson/com.coremedia.blueprint.common.contentbeans/CMTeasable.asC029Item.ftl" at line 14, column 14] ---- Tip: It's the step after the last dot that caused this error, not those before it. ---- Tip: If the failing expression is known to legally refer to something that's sometimes null or missing, either specify a default value like myOptionalVar!myDefault, or use <#if myOptionalVar??>when-present<#else>when-missing</#if>. (These only cover the last step of the expression; to cover the whole expression, use parenthesis: (myOptionalVar.foo)!myDefault, (myOptionalVar.foo)?? ---- ---- FTL stack trace ("~" means nesting-related): - Failed at: #if self.target.locale.displayLanguag... [in template "jar:id:contentproperty:/Themes/emerson/templates/emerson-templates.jar/archive!/META-INF/resources/WEB-INF/templates/emerson/com.coremedia.blueprint.common.contentbeans/CMTeasable.asC029Item.ftl" at line 14, column 9] ---- at freemarker.core.InvalidReferenceException.getInstance(InvalidReferenceException.java:134) at freemarker.core.UnexpectedTypeException.newDescriptionBuilder(UnexpectedTypeException.java:85) at freemarker.core.UnexpectedTypeException.<init>(UnexpectedTypeException.java:48) at freemarker.core.NonHashException.<init>(NonHashException.java:49) at freemarker.core.Dot._eval(Dot.java:48) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.Dot._eval(Dot.java:41) at freemarker.core.Expression.eval(Expression.java:101) at freemarker.core.BuiltInsForExistenceHandling$ExistenceBuiltIn.evalMaybeNonexistentTarget(BuiltInsForExistenceHandling.java:52) at freemarker.core.BuiltInsForExistenceHandling$has_contentBI._eval(BuiltInsForExistenceHandling.java:114) at freemarker.core.BuiltInsForExistenceHandling$has_contentBI.evalToBoolean(BuiltInsForExistenceHandling.java:121) at freemarker.core.ConditionalBlock.accept(ConditionalBlock.java:48) at freemarker.core.Environment.visit(Environment.java:347) at freemarker.core.Environment.visit(Environment.java:353) at freemarker.core.Environment.process(Environment.java:326) at com.coremedia.objectserver.view.freemarker.FreemarkerViewEngine$FreemarkerView.render(FreemarkerViewEngine.java:150) ... 382 more
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.