No image available
No image available
Your request is being processed.

Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter

Powered by MVD Technology, DIN rail-mounted transmitters easily fit into control room panels. A simple four-wire connection to the sensors for power and signal eliminates the expense of custom cabling

Read more...

Products

Search
1-23 of 123 results for Products
CMFS015M
1500
F100B
1500
CMF300B
1500
F100A
1500
CMFS040M
1500
CMF100H
1500
HPC015P
1500
CMFS050M
1500
CMFS150P
1500
CMF400P
1500
CMF300M
1500
HPC015N
1500
F100S
1500
CMFS010M
1500
CMFHC2Y
1500
R100S
1500
F050H
1500
CMF025M
1500
CMFS100M
1500
H300S
1500
F100P
1500
H100S
1500
CMFHC3A
1500
1
1 2 3 4 5 6

Specifications

Available Outputs
Model 1500 : for applications requiring one flow rate variable ( in milliamp and a frequency/pulse outputModel 2500 : for applications requiring simultaneous monitoring of multiple flow variables in combinations of outputs (mill
Housing
Polyamide PA 6.6
Power

• Minimum 19.2 to28.8 VDC
• 6.3 watts
• Meets Installation (Overvoltage) Category II, Pollution Degree 2 requirements
Input/output signals

• One active 4–20 mA output
• One active frequency output
HART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Remote-mount control room only
• Mounted on 35 mm rail
• Rail must be grounded
Application types

• Continuous process control
• Two-phase flow/entrained gas
• Filling &dosing
• Meter verification
Hazardous approvals
Suitable for non-hazardous environments only

Features

  • Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
  • Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
  • Simplify configuration with a four-wire connection to the sensors for power and signal
  • Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

Documents & Drawings

Parts & Accessories

Search
1-5 of 5 results for Parts & Accessories
:
Compare
Compare
Compare
Compare
Compare