Emerson-P-IC758COMASPC128

PACSystems™ RXi - Panel PC Computing Module for 7" & 10" screens (4GB RAM, 128GB SSD)

Product Description

The RXi - Panel PC modular display portfolio with multiple options of separable screens and computing units maximized flexibility, performance, and durability

fcc-approved
rohs

Specifications

Part Number
IC758COMASPC128
Processor
Dual Core 1.0 GHz processor
Memory
4GB DDR3L
External Memory
32GB SSD
Ethernet
2x 1-gigabit Ethernet channels - RJ-45 standard
Certifications
UL, CE, FCC, RoHS, ATEX, IECEx
Marine
ABS, BV, DNV GL, LR
UL Listed US/CAN HazLoc
Class 1 Division 2, Class 2 Division 2, Class 3 Division 1

Features

  • The RXi - Panel PC comes with either a Dual Core 1.0 GHz processor or a Quad Core 1.2GHz Processor with 4GB or 8GB of available DDR3 RAM
  • Windows 10 IOT Enterprise LTSC OS installed standard
  • Modular portfolio ranges from 7" to 24" screens in a widescreen format, with 7" to 15" models also available with outdoor Sunlight Readable (SLR) screens
  • Effectively operate in temperatures as high as 65 degrees C and as low as -20 degrees C with the capability to operate indoors or outdoors
  • IP66 rated screens that protect against dust, moisture,and even direct water jets

Documents & Drawings