Hydrogen Generation Plant control automation equipment tanks

Hydrogen Generation

Meet increasing hydrogen demand and purity requirements to fulfill downstream requirements.

Ensure Reliable Hydrogen Generation and Distribution

The hydrocracker, hydrotreaters, and isomerization units rely on a consistent supply of hydrogen to avoid slowdowns and shutdowns. Coupled with the need to process heavier and higher sulfur crude slates, generating and managing hydrogen production is more critical than ever. Using Emerson’s hydrogen generation solution, you can ensure the supply and purity of hydrogen created will enable you to improve hydrocracking, minimize coke laydown, and increase catalyst life and throughput.

Read More...
Click to continue reading Ensure Reliable Hydrogen Generation and Distribution

Emerson Experts Blog

Emerson helps BP Whiting refinery avoid downtime while improving safety and reliability

BP chose Emerson to upgrade the process control system of two fluid catalytic cracking units at its Whiting, Indiana refinery.

Emerson’s New Full-Bore Ball Control Valve Combats Vibration, Cavitation and Noise

Fisher™ V280’s simplified construction allows the addition of noise-attenuating or anti-cavitation trims on the valve inlet or outlet

Industry’s First Transmitter-Style Gas Chromatograph Measures Both Sulfur and Natural Gas Energy...

Emerson’s Rosemount 700XA gas chromatograph reduces costs by as much as 50% and footprint by as much as 40% for natural gas applications
Please enable JavaScript to use this website.