H003 - Delayed Coker

Delayed Coker

Minimize the disturbances caused by the frequent coke drum switching.

Operate Your Delayed Coker Safely and Consistently

The delayed coker is an important processing unit for extracting high-value fuel products from the bottom of the oil barrel, but unmonitored disturbances during coke drum switchovers can often lead to process slowdowns or even shutdowns. Emerson’s advanced process control solutions for delayed cokers and fired process heaters can minimize disturbances, optimize temperature control, reduce buildup, and provide a faster transition back to normal operating conditions.

Read More...
Click to continue reading Operate Your Delayed Coker Safely and Consistently

Emerson Experts Blog

Emerson helps BP Whiting refinery avoid downtime while improving safety and reliability

BP chose Emerson to upgrade the process control system of two fluid catalytic cracking units at its Whiting, Indiana refinery.

Emerson’s New Full-Bore Ball Control Valve Combats Vibration, Cavitation and Noise

Fisher™ V280’s simplified construction allows the addition of noise-attenuating or anti-cavitation trims on the valve inlet or outlet

Industry’s First Transmitter-Style Gas Chromatograph Measures Both Sulfur and Natural Gas Energy...

Emerson’s Rosemount 700XA gas chromatograph reduces costs by as much as 50% and footprint by as much as 40% for natural gas applications
Please enable JavaScript to use this website.