H003 - Crude Vacuum Unit

Crude/Vacuum Units

Leverage discounted opportunity crudes without creating crude/vacuum unit and downstream issues

Maximize Unit Effectiveness in Processing Opportunity Crudes

With increased usage of opportunity crude oils, refiners are often challenged to detect and avoid accelerated fouling or unexpected corrosion of their crude/vacuum units from incompatible crude blends.  Emerson’s automated online monitoring and analysis solutions enable refiners to maximize the use of opportunity crudes through early detection of fouling and corrosion, avoiding costly repairs, poor product yield, and unscheduled shutdowns.

Read More...
Click to continue reading Maximize Unit Effectiveness in Processing Opportunity Crudes

Emerson Experts Blog

Emerson helps BP Whiting refinery avoid downtime while improving safety and reliability

BP chose Emerson to upgrade the process control system of two fluid catalytic cracking units at its Whiting, Indiana refinery.

Emerson’s New Full-Bore Ball Control Valve Combats Vibration, Cavitation and Noise

Fisher™ V280’s simplified construction allows the addition of noise-attenuating or anti-cavitation trims on the valve inlet or outlet

Industry’s First Transmitter-Style Gas Chromatograph Measures Both Sulfur and Natural Gas Energy...

Emerson’s Rosemount 700XA gas chromatograph reduces costs by as much as 50% and footprint by as much as 40% for natural gas applications
Please enable JavaScript to use this website.