H003 - Air Cooled Heat Exchangers

Air Cooled Heat Exchangers

Integrating automated monitoring solutions and wireless technology for more cost-efficient cooling operations

Automate Air Cooled Exchangers to Ensure Reliable Operation

Monitoring performance of air cooled exchangers in industrial applications is crucial, especially if your production capacity is cooling-limited. But lack of proper monitoring can lead to unexpected asset failures and ultimately increased costs and environmental incidents. Emerson’s automated air cooled exchanger monitoring solutions track warning signs, alert personnel of reduced cooling, and seamlessly integrate with existing control and asset management diagnostics for optimal operation.

Read More...
Click to continue reading Automate Air Cooled Exchangers to Ensure Reliable Operation

Emerson Experts Blog

Emerson helps BP Whiting refinery avoid downtime while improving safety and reliability

BP chose Emerson to upgrade the process control system of two fluid catalytic cracking units at its Whiting, Indiana refinery.

Emerson’s New Full-Bore Ball Control Valve Combats Vibration, Cavitation and Noise

Fisher™ V280’s simplified construction allows the addition of noise-attenuating or anti-cavitation trims on the valve inlet or outlet

Industry’s First Transmitter-Style Gas Chromatograph Measures Both Sulfur and Natural Gas Energy...

Emerson’s Rosemount 700XA gas chromatograph reduces costs by as much as 50% and footprint by as much as 40% for natural gas applications
Please enable JavaScript to use this website.