No image available
No image available
Your request is being processed.

Micro Motion 3500 and 3700 Controller and Transmitter

With combined Coriolis transmitter functions and PLC capabilities, the Micro Motion Series 3000 is built for industy-focused solutions, including net oil computer, enhanced density, custody transfer and marine fuel bunkering solutions.

Read more... Read more...

Products

Search
1-2 of 2 results for Products
Configure
Configure

Specifications

Housing
3500/3300 Rack:
19-inch (486.2 mm) rack-mount housing meets DIN standard 41494 and IEC 297-3
3500/3300 Panel:
Front panel with bezel is rated NEMA 4X (IP65) Front panel is aluminum with laminate overlay
Housing
3700/3350 Field: Housing is epoxy painted aluminum, bracket is 304 SS
NEMA 4X (CSA) and IP66/IP67 (ATEX/IECEx)
Weight
3500/3300: Maximum 3.5 lb (1.6 kg), excluding prepared cables
3700/3350: 19 lb (8.6 k)
Display
Backlit LCD, 128 x 128 pixel, bit map Adjustable contrast Non-glare, chemical-resistant acrylic lens
Interface
Large push buttons with tactile feedback
Software-defined function keys
Chemical-resistant polyester

Features

  • Decrease your plant's labor, maintenance and operating costs with transmitter functions and PLC capabilities
  • Increase efficiency, accelerate throughput and improve product quality
  • Eliminate the need for external tools with full configuration capabilities
  • Improve interaction with a large, programmable display and descriptive alarms for easy setup, control and operation
  • Maximize uptime and process consistency with MVD technology that speeds response and enables multivariable measurement

Documents & Drawings