ControlWave® GFC Plus Flow Computer (Discontinued)

Product Description

The ControlWave GFC Plus is a discontinued product as of October 1, 2017. Please refer to the Documents and Drawings section below to locate important product information or visit our SupportNet customer portal by clicking on the 'Access Portal' button below. For information on alternative products, please click on the 'View Compatibility' button below to visit the FB2200 Field-Mount Flow Computer page.

Features

  • The ControlWave GFC Plus is a discontinued product as of October 1, 2017. Please refer to the product datasheet for additional product details, including features and specifications.
  • Smart, gauge pressure or DP/P sensor assembly can be removed and replaced, independently of the "top end" electronics
  • Precision RTD interface provides very accurate measurement
  • Very low power consumption minimizes costs of solar/battery power systems, which are also integrated in the package
  • Integral LCD with optional, 25-key keypad allows operators to view and change configurable parameters, on site, without packing a PC
  • Broad selection of modem and wireless communications are instrument package options