Chemical storage tanks are used in many different applications in the chemical process industry. From storage of raw materials in small and large containers and tanks, to intermediates and storage of final products. Some of the challenges that storing various types of chemicals can present are presence of corrosive media, condensation, foam and risk of media build-up if contents are viscous or sticky.
Safe storage of chemicals is essential for plant safety to prevent unwanted overfill and risk of overspill. Reliable level measurement technology is the key to having high level of quality control and reliable overfill prevention or underfill / run-dry prevention.
Emerson's new non-contacting radar portfolio together with its point level detection portfolio provide ideal solutions to meet the diverse needs of chemical storage tanks in the industry.
Rosemount 2130 Level Switch is developed for challenging applications, tough operating conditions and safety critical environments. Its robust construction and built-in powerful diagnostics will allow you to focus on the essential part - your plant. It is a plug-and-play device, which means that it is easy to install and does not require any advanced configuration or calibration. It is also virtually unaffected by process conditions, which makes its measurements extremely reliable. The Rosemount 2130 is SIL 2 certified for safety instrumented systems. It will make sure that you stay safe from overfill, while at the same time optimizing your tank usage.
The Rosemount 1208 Series provides accurate and reliable level measurement and open channel flow calculations. The radar level transmitter has been designed to solve challenges in water and wastewater-, utilities- and basic chemical applications. The Rosemount 1208 uses continuous non-contacting radar technology in a compact PVDF housing with drinking water and food grade approvals. Its encapsulated design also withstands outdoor conditions and is fully submersible over extended periods of time. The Rosemount 1208 Series communicates via Bluetooth® wireless technology, 4-20 mA HART® or IO-link and has a broad range of mounting accessories, making it easily integrate into both new as well as existing systems..