News Brief: Emerson Simplifies Drive Integration to Increase Availability

PACSystems PACMotion VFD PNSR

PACMotion VFDs offer plug-and-play startup, auto-tuning and simplified programming via configuration tools incorporated directly within PAC Machine Edition software. High resolution image

Emerson’s new communications card makes it easy to integrate PACMotion variable frequency drives with PACSystems automation controllers for high availability

CHARLOTTESVILLE, Va. (March 28, 2022)
– Many control schemes call for redundancy, but this traditionally requires intermediary equipment to integrate final control devices like variable frequency drives (VFDs). To simplify this common architecture, Emerson announces a new PROFINET System Redundancy (PNSR) communications card that plugs into PACMotion™ VFDs, simplifying high availability communications between VFDs and Emerson’s PACSystems™ RX3i programmable logic controllers (PLCs) and edge controllers.

PACMotion VFDs already offer plug-and-play startup, auto-tuning, and simplified programming via configuration tools incorporated directly within PAC Machine Edition software. Addition of the optional PNSR communications card enables direct connection and control of PACMotion VFDs in hot standby PACSystems redundant architectures, improving availability of the VFD in the event of a single controller or communications link loss. The new communications card provides high availability control functionality, maximized uptime and improved availability.

The VFD PNSR allows users to simplify and save up to 15% on integration products and efforts and is compatible with all PACSystems PLCs and edge controllers that support high availability. This communications card, once installed in the VFD option card slot, ensures easy and seamless direct connection to VFDs without requiring any other intermediary controllers or external components.

Emerson’s PNSR high availability communications card is an advanced addition to the PACMotion VFD and PACSystems automation portfolios—providing automation engineers, end users, original equipment manufacturers (OEMs) and systems integrators in all industrial market segments with the cost-effective reliability they need to prevent unplanned downtime.

For more information on the PNSR communications card, please visit:
https://www.emerson.com/en-us/catalog/automation-solutions/emerson-ic866-oc-pr.

Media:
• Contacts: Emerson Global Media Contacts

Additional resources:
• Join the Emerson Exchange 365 Community
• Connect with Emerson on Wechat

About Emerson 
Emerson (NYSE: EMR) is a global technology and software company providing innovative solutions for the world’s essential industries. Through its leading automation portfolio, including its majority stake in AspenTech, Emerson helps hybrid, process and discrete manufacturers optimize operations, protect personnel, reduce emissions and achieve their sustainability goals. For more information, visit Emerson.com.

Please enable JavaScript to use this website.