Connect with Emerson on Wechat
Stay in touch, providing you with expertise, technologies and services anytime and anywhere.
A globe valve design in which the inlet and outlet ports are perpendicular to each other. It uses a linear motion to move a closure member into and out of a seating surface. Angle valves are commonly used in boiler feedwater and heater drain service and in piping schemes where space is at a premium and the valve can also serve as an elbow. The valve can have cage-style construction or expanded outlet connections, restricted trim, or outlet liners for reduction of erosion, flashing, or cavitation damage.