Movicon.NeXT Computer display

Movicon.NExT

Software technology that enables automation engineers to significantly increase the efficiency, quality and flexibility of their projects — at any scale.

Industry 4.0 depends on universal connectivity and real-time insights throughout the plant and across organizations. MoviconNExT™ modular, open architecture provides the foundation for the next stage of digital transformation.

Read More...
Click to continue reading Movicon.NExT

What are the advantages of using this product?

Movicon.NExT™ offers openness and integration with the world of automation

Lightbulb icon

Openness

 “Plug-in” features  provide customized interoperability with your system.

Scalability icon

Scalability

Configures to the related deployment scale, with a single configuration environment.

Keyboard icon

Fast Engineering

Powerful wizards and XML, XAML toolboxes help reduce development time.

Standards icon

Conforms to Standards

Technology with high standards for openess, reliabilty and qualty graphics.

Key security icon

High-Level Security

Ensures safe server-to-client data management with IEC 62443-3-3 compliance.

Connectivity icon

Connectivity

Ensures maximum native connectivity to every OPC UA-based device or application.

Movicon NExT - Scale from Small IIoT to Full Plant Control and Monitoring

Movicon NExT - Scale from Small IIoT to Full Plant Control and Monitoring

Additional Movicon.Next™ Functionality

Powerful Alarm Management

The Alarm Management allows alarm and event configurations to be managed and customized to provide operators with helpful and accurate information and an intuitive event management solution. Alarms can be configured to manage ON, OFF, ACK, RST and SHELVE events according to the ISA S-18 and OPC UA A&E specifications.

Reports, Trends and Data Analysis

Movicon.NExT™ offers powerful tools for analyzing and reporting historical data. Trends, Charts, Tables, Data Analysis and a powerful, integrated Report Designer offer sophisticated data analysis solutions that can be deployed locally or over the web. 

Movicon.NExT™ integrates a complete historical data analysis tool that does not require supplementary tools, and allows access to all DB types to extract data and represent them graphically diverse charts. The Report Designer allows reports to be created and managed locally or over the web. Web Dashboards can also be used for data analysis with HTML5 Web Clients.

Historian and Data Loggers

The Movicon.NExT™ Data Server efficiently records all data managed by the software platform using both the Historian and Data Logger technology. The Virtual File System (VFS) technology is also used to extract data despite whatever recording tool is used. Data are recorded in MS SQL Server format for default, but database connectors are available for Oracle, My SQL databases and Cloud computing, such as Microsoft Azure.

A new era in Supervisory and Control

A software architecture designed as a platform for cutting edge automation systems at each scale

Movicon.NeXT Display
Computer icon

Exceptional XAML graphics

Create dynamic vector interface system graphics in 2D and 3D, with graphics libraries of high-quality objects and symbols.

HTML5 icon

HTML5 Web Client

The HTLM5 standard ensures maximum portability across platforms and OS, with high-quality performance and graphics.

Certification

Performance and Reliability

Speedy communications, real-time data management and enhanced graphics are ensured — without the related performance compromise.

Movicon.NExT™ licensing policy

Movicon.NExT licensing model is simple, flexible and modular, and is designed to adapt to your specific need and limit costs based on your application requirements. We offer a Client-Server license model based on the number of TAGs exchanged with the field. Optional features can be purchased on an as-needed basis.


Movicon.NExT modular licensing format:

Movicon 11.6 Scheme Licensing

The all-inclusive development environment (Editor) helps create all types of Movicon.NExT project, and allows you to purchase the Runtime License most suitable for your project needs.


Purchasing the Editor License entitles you to top-level technical support.

Runtime sized by Tag count
Runtime Type Licenses
Download License and Option Table
Read More...
Click to continue reading Movicon.NExT™ licensing policy
Certificate icon

Movicon.NExT™ is compatible with Windows 10

Movicon.NExT™ is supported by Windows 10 operating System (all editions) and is fully supported in the Windows 10 Current Branch (CB) and Current Branch for Business

Please enable JavaScript to use this website.