ge gas turbine control system banner

Industrial & Peaking Turbine Controls

High performance controls for reliable and flexible turbine operation.

Upgrade Solutions for Peaking and Industrial Gas Turbines

Emerson provides control solutions for a wide range of industrial and peaking gas turbines from almost every major manufacturer, both aero-derivative and heavy duty models. Our proven solutions are in service in chemical plants, oil & gas facilities and cogen/powergen plants around the world, on gas turbines from 1960’s vintage to the latest F class.

Read More...
Click to continue reading Upgrade Solutions for Peaking and Industrial Gas Turbines
Upgrade Solutions for Peaking and Industrial Gas Turbines

Solutions for Peaking and Industrial Gas Turbines

Peaking Gas Turbines

Ovation is a globally recognized, field proven control system on peaking gas turbines from major manufacturers including GE, Siemens, Pratt & Whitney, Rolls-Royce, Alstom and others. Our systems deliver high reliability, fast starting and high flexibility to meet the needs of peaking plants, even at remote unmanned sites. Emerson has a full range of upgrade solutions covering turbine instrumentation and systems to further improve performance and reliability.

Industrial Powergen

Industrial and cogen plants depend on their turbines to produce power and often steam to keep the process running. Emerson understands the need for reliability on these critical assets and Ovation is field proven to deliver high reliability on these gas turbines. As an option, we provide integrated safety system for protection up to SIL3 level. Further options include integrated excitation and vibration protection, and turbine reliability upgrades.

Mechanical Drives

Emerson’s compressor control group provides compressor analysis and complete technical solutions to safely control and optimize the entire compressor and related processes, ensuring the most efficient operation of your plant. Integrating turbine and compressor control in single controller ensures tighter control, easier maintenance and ease of operation. Options include integrated SIL3 safety protection, as well as valve and instrumentation system upgrades.

Please enable JavaScript to use this website.