Connect with Emerson on Wechat
Stay in touch, providing you with expertise, technologies and services anytime and anywhere.
For applications downstream where a heavy scale can prevent isolation, disrupt production or pose a safety risk, Lunkenheimer provides solutions to mining applications in alumina, nickel and gold processes. Lunkenheimer products are used for severe applications such as isolation in heavy scale, tank blanking in viscous media, and isolation on the bottom of tanks or pipes where scale is present in the pipeline. They utilize a grinding action to ensure positive seating/shutoff and have the ability to handle heavy slurries, including saturated and viscous media which cause severe scaling in the pipeline.
The Figure 603 Angle Isolation Valve is designed and engineered specifically for the mining and process industry, or other applications where built up scale or settled slurries need to be cleared to enable flow.