Mill waste, or tailings, are abrasive and cause severe wear on piping components as they are collected and delivered to the tailings storage facility (TSF). Tailings applications often see the highest solids content slurry, and highest pipeline volume, and can have a wide range of pressures. Isolation valve performance and life span have a direct impact on mill throughput and operating costs.
The following products are capable of providing zero leakage shutoff through high pressure, high solids content slurry. These valves are engineered for an extended cycle life in abrasive media and rapid, on-site repair to maximize uptime.
Andy Coxall joins podcast host Jim Cahill to discuss the challenges in tailings management, the problems with valves not suited for this severe-service application, and why severe-service knife gate valve technology such as the Clarkson KS1 is the best choice for these challenging slurry applications.
read moreSergei Mishin, measurement solutions sales director OEM Europe, explains how automation technology is essential to optimised, precise and safe production of anodes, cathodes and electrolytes. Global electric vehicle (EV) sales are growing and accounted for 10% of all new cars sold in 2022, but reports suggest that EV sales must increase to approximately 60% …
read moreOur article in the October 2024 issue of North American Mining, titled “How Valve Solutions Improve Tailings Disposal and Water Management,” is the second installment in a two-part series explaining how innovative valve solutions can be used to improve mining operations. Part two focuses on tailings disposal and water management/chemical makeup. Contending with dewatered …
read more