Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Eliminate alarm floods with AgileOps Dynamics which allows the alarm configuration to change based on the operating state of your facility, improving situational awareness of the operator and reducing the risk of missed alarms.
The AgileOps Dynamics module enables alarm configuration changes based on dynamic logic of the operating state and process conditions. Built-in transition management ensures smooth alarm transitions from one operating state to another. AgileOps provides an easy, drag and drop interface to develop state logic.
AgileOps is compliant with API RP1167, IEC 62682 and ISA 18.2 standards and is designed to help you meet these standards when coupled with Emerson’s alarm rationalization services.
AgileOps is compatible with many control systems including Emerson DeltaV® and Ovation™, Honeywell Experion® and TDC®, Siemens PCS7® and APACS, ABB 800xA, DOW’s MOD 5, and Schneider Foxboro®, TIS/OMM, ClearSCADA, and Yokogawa Centum VP. AgileOps also offers a generic connector for other systems not listed.
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.