Today’s mining operations must keep crucial milling assets online and running optimally, but variations in ore particle size, feed rate and moisture content, can lead to plugging, high vibration and machine bearing wear, and ultimately unscheduled stoppages and labor-intensive restarts. Emerson can help you achieve higher mill availability with advanced asset management and monitoring solutions to detect issues early and achieve a more consistent grind while reducing energy consumption.
You collect data from many machines, but having a single location where the data comes together and identifying troublemakers quickly would be more efficient. The process is simplified in AMS Machine Works because creating a database and configuring devices, allow the user to get started quickly and start identifying problems. AMS Machine Works combines predictive maintenance techniques with comprehensive analysis tools to provide easy and accurate assessment of the machinery health in the facility.
The new AMS Machine Works v1.7 is now available. See Features below for what’s new.