No image available
No image available
Your request is being processed.
Rosemount-8712E

Rosemount 8712E Magnetic Flow Meter Transmitter

Product Description

Intuitive Local Operator Interface with dedicated keys enhance ease of use and enables instant access to all diagnostic information. Ideal for hazardous environments or difficult-to-reach locations.

Products

Search
1-23 of 49 results for Products
8705240
8712E
8721040
8712E
MS160
8712E
8711080
8712E
8705100
8712E
8711010
8712E
8705060
8712E
MS030
8712E
MS200
8712E
8705200
8712E
8711005
8712E
8705010
8712E
MS060
8712E
8711015
8712E
8705360
8712E
MS100
8712E
MS040
8712E
8705080
8712E
8721025
8712E
MS180
8712E
8705140
8712E
8705300
8712E
8711020
8712E

Specifications

Accuracy
Up to ±0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, ±0.25% over 40:1 flow turndown.
Diagnostic
In Situ Meter Verification, Grounding & Wiring Fault Detection, High Process Noise Detection, Tunable Empty Pipe Detection, Transmitter Fault Detection, Sensor Fault Detection
Compatibility
All Rosemount manufactured Sensors: 8705, 8711, 8721, 8707
Universal capabilities allow E-Series transmitters to be compatible with AC and DC powered sensors from other manufacturers.
Power Supply
90-250 VAC, 50-60 Hz or 12-42 VDC.
Power consumption
15 W maximum - DC
40 VA maximum - AC
Enclosure Rating
8712E: Type 4x, IP66

Features

  • Intuitive Local Operator Interface with dedicated keys for ease of use
  • Maximize uptime with Smart Meter Verification which monitors meter health and performance without stopping the process
  • Optimize control in noisy applications with High Process Noise diagnostic and Selectable Coil Drive Frequency options
  • Tunable Empty Pipe diagnostic minimizes issues and false readings when the pipe is empty
  • Quickly verify installation integrity with Ground and Wiring Fault Detection diagnostic
  • Universal transmitter capabilities enable reduced inventory and consistent interface for any magnetic flow meter sensor

Documents & Drawings