Rosemount-333 HART Tri-Loop

Rosemount™ 333 HART® Tri-Loop™ Signal Converter

Product Description

With the Rosemount 333 HART Tri-Loop Signal Converter, you can easily obtain up to three additional analog outputs. This signal converter is designed to convert a digital HART multivariable signal into three independent 4-20 mA analog process variables without additional transmitters and wiring. Available as a high-alarm or low-alarm device, this product also offers DIN rail mount options and electrically isolated analog output channels for flexible configurations.

Specifications

Output Signal
3 additional analog signals
Ambient Temperature Effect
±0.15% of span
Stability
±0.1% of span for 12 months

Features

  • Converts a digital HART signal into three additional independent 4-20 mA analog signals for control and monitoring applications
  • Available as either a high-alarm or low-alarm device for application flexibility
  • Converter does not require additional transmitters and wiring for straightforward installation
  • Offers DIN rail mount options and electrically isolated analog output channels for flexible configurations

Documents & Drawings